The FANUC R-1000/130-22A is a high-speed robot for a range of operations including welding, handling and palletising.

R-1000𝑖A/130F

The R-1000𝑖A/130F is a robot model of compact efficiency, speed, and strength. It offers a substantial 130 kg payload, catering to a wide array of industries and applications. Remarkably, this high payload capacity is coupled with a design focused on compactness, enabling operation in smaller cells without compromising productivity or performance. The R-1000𝑖A/130F is an ideal solution for businesses seeking a powerful yet space-efficient robotic system.
Robot Payload
130 kg
Robot Reach
2230 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Payload (Robot) in black. SVG format.

Strong Performance

Lift 130 kg effortlessly and still benefit from a lightweight, space-saving design and unique motion performance thanks to high mechanical rigidity.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP67 Protection as Standard

Benefit from a water and dust proof wrist and J3 arm for the longest possible service life and outstanding uptime.
Pictogram for Miscellaneous-Fast in black, svg format

Built for Speed

Speed up your production. All components are purpose build for maximum speed and reliability, based on years of automation expertise.
Pictogram for Payload Top Mounted (Robot) in black. SVG format.

Additional Versatility

Mount this compact robot either on the ground or in a hanging position for great versatility.
Pictogram for Easy Integration (Robot) in black. SVG format.

Clean Robot Design

Prevent snagging and interference occurrences thanks to the clean robot design and benefit from integrated services lead through the robot’s arm. Your perfect fit for extremely compact cells.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP56
Mounting Position
Floor
Yes
Ceiling mount
Yes
General attributes
Robot Payload
130 kg
Robot Reach
2230 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.


 

Discover the Product Series

Image R-1000iA/80F

R-1000 Series

Versatility, reliability and world-renowned performance robots for medium-size payloads. Explore our R-1000 Series now!