R-1000𝑖A/80H

The R-1000𝑖A/80H is a robot designed for efficient and space-saving palletising. Its slim design and minimal footprint make it a perfect fit for space-constrained cells. Renowned for its fast performance and robust 5th axis, this robot excels in palletising applications that demand high throughput and unwavering reliability. Ideal for operations looking to maximise efficiency without sacrificing space, the R-1000𝑖A/80H stands as a testament to precision engineering and practical design.
Robot Payload
80 kg
Robot Reach
2230 mm
Axes
5

Benefits for Your Business

Pictogram for Easy Integration (Robot) in black. SVG format.

Clean Robot Design

Prevent snagging and interference occurrences thanks to the clean robot design and benefit from integrated services lead through the robot’s arm. Your perfect fit for extremely compact cells.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP67 Protection as Standard

Benefit from a water and dust proof wrist and J3 arm for the longest possible service life and outstanding uptime.
Pictogram for Payload Top Mounted (Robot) in black. SVG format.

Additional Versatility

Mount this compact robot either on the ground or in a hanging position for great versatility.
Pictogram for Miscellaneous-Fast in black, svg format

Built for Speed

Speed up your production. All components are purpose build for maximum speed and reliability, based on years of automation expertise.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP56
Mounting Position
Floor
Yes
Ceiling mount
Yes
General attributes
Robot Payload
80 kg
Robot Reach
2230 mm
Axes
5

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image R-1000iA/80F

R-1000 Series

Versatility, reliability and world-renowned performance robots for medium-size payloads. Explore our R-1000 Series now!

Get Inspired