The FANUC R-2000/165F-27C is a 6-axis articulated arm robot ideally suited to any number of heavy handling jobs.

R-2000𝑖C/165F

The R-2000𝑖C/165F is a 6-axis robot engineered as an all-rounder for handling heavy payloads up to 165 kg. This model features a slim wrist design, enabling excellent cycle times for efficient operations. Its compact form and the flip-over capability are specifically designed to maximise space utilisation, allowing it to operate in close proximity to other robots. Ideal for environments where space is at a premium and productivity is critical, the R-2000𝑖C/165F delivers on both performance and versatility.
Robot Payload
165 kg
Robot Reach
2655 mm
Axes
6

Meet R-2000𝑖C/165F

Benefits for Your Business

Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Reduce cycle times and benefit from more flexible cell designs by allowing multiple robots to work in close proximity with the intelligent flip-over capability.
Pictogram for Miscellaneous-Fast in black, svg format

Fast Operation

Boost your productivity and achieve excellent cycle times thanks to a thin wrist – perfect for high-speed spot welding applications.
Icon for Robot Wrist. SVG

The Spot Welding Specialist

Catering for all available spot welding options, this model is your proven choice for maximum performance and system uptimes. Benefit from easy installation and a space saving design.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP56
Mounting Position
Floor
Yes
General attributes
Robot Payload
165 kg
Robot Reach
2655 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired

Get Inspiration from Other's Success

Image Success Story Demo S.A. - FANUC Bulgaria
SABO-DEMO

Automation is the Best Medicine at DEMO

A key player in the pharmaceutical industry, significantly improved its production capabilities with FANUC's automated solutions. By integrating FANUC robots, DEMO optimised the filling, packaging, and labeling processes, resulting in enhanced efficiency, accuracy, and overall productivity in their operations.

Success story about successful implementation of FANUC robots, and cobots at the Turkish company Silverline.
Silverline

Cooker Hood Manufacturer Extracts the Advantages of FANUC Robots

The co-operation between FANUC and extractor hood manufacturer Silverline, which started with a special automated bonding project in 2015, has led to a total of 17 robots working across the company’s factory in Turkey. FANUC regularly sees this kind of outcome, where taking the initial leap into robot investment leads to an almost immediate real...