The FANUC R-2000/210F-26D Hollow is a hollow arm robot model designed for full productivity.
The FANUC R-2000/210F-26D Hollow is a hollow arm robot model designed for full productivity.
The FANUC R-2000/210F-26D Hollow is a hollow arm robot model designed for full productivity.

R-2000๐‘–D/210FH

With a massive 210 kg payload, the R-2000๐‘–D/210FH is ideal for a wide range of heavy handling tasks as well as spot welding applications. Its hollow arm design allows for fully internal cabling, with the integrated process cables easily accessible for independent replacement through wide open maintenance slots. The cables are designed for long life and easy maintenance, reducing maintenance time and costs. Saving valuable floor space on the production floor, this model requires only a minimum footprint of 678 x 536 mm and is easy to integrate due to its compact shape and design.
Robot Payload
210 kg
Robot Reach
2605 mm
Axes
6

Experience the R-2000๐‘–D/210FH

Benefits for Your Business

Pictogram for Cost reduction (IoT) in black. SVG format.

Optimised Long-life Cables

Reduce maintenance time and costs with cables designed for high durability and easy maintenance.
Pictogram for Footprint (Robot) in black. SVG format.

Space Saving Design

Save valuable production floor space and benefit from a compact design with a small footprint.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Smart Cable Management

Prevent interference with system equipment and extend cable life by routing cables through the intelligent hollow wrist design.
Icon for Robot Wrist. SVG

The Spot Welding Specialist

Catering for all available spot welding options, this model is your proven choice for maximum performance and system uptimes. Benefit from easy installation and a space saving design.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30๐‘–B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
General attributes
Robot Payload
210 kg
Robot Reach
2605 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired