The FANUC CR/35F-18B is the strongest industrial collaborative robot featuring a  payload capacity of up to 50 kg.

CR-35𝑖B

The CR-35𝑖B is the most powerful collaborative robot on the market. With a maximum payload of 50 kg, it is perfect for a wide range of heavy-duty applications. With a reach of 1643 mm, the longest in its class, it ensures maximum utilisation of work areas. Its space-saving design, with a slim profile and small footprint, allows for versatile installation. Engineered for safety, it stops on contact, ensuring seamless human-robot collaboration. The combination of high payload, long reach and certified safety makes the CR-35𝑖B ideal for a variety of processes. Precision is guaranteed with a repeatability of +/- 0.03 mm, complemented by a large hollow wrist for increased flexibility.
Robot Payload
50 kg
Robot Reach
1643 mm
Axes
6

Benefits for Your Business

Icons/Pictos for Navigation usage of Global Website

Strongest Cobot on the Market

Put the CR-35𝑖B to work for your heavy lifting and handling tasks! With a class-leading 50 kg payload and extensive reach, it's the strongest cobot on the market.
Icons/Pictos for Navigation usage of Global Website

Easy to Teach

Whether you are an experienced programmer or a first-time operator, programme your cobot easily with its user-friendly and intuitive interface..
Pictogram for Proven Technology (Miscellaneous) in black. SVG format.

Great Repeatability

Repeat the same movement over and over again with exactly the same dexterity, thanks to a repeatability of +/- 0.03 mm, and rely on 50 years of experience in building robots.
Icons/Pictos for Navigation usage of Global Website

Reduced Risk of Interferences

Prevent the risk of snagging and cable wear and route all cables through the robot’s large 57 mm diameter hollow wrist and hollow arm.
Icons/Pictos for Navigation usage of Global Website

Protection Class IP67

Minimise the accumulation of dust and dirt thanks to extra smooth surfaces and IP67 protection on its arm and wrist axis. Making it an ideal choice for dirty environments.
Icons/Pictos for Navigation usage of Global Website

Contact Stop Function

Rely on an immediate safety stop at the touch of a human body thanks to the reliable and sensitive sensors and keep your work environment safe.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
General attributes
Robot Payload
50 kg
Robot Reach
1643 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.


 

Discover the Collaborative Robot Series

Description

Collaborative Robots

Why settle for less when you can get more. Explore our Collaborative Robot Series now!

Get Inspired