Echternach, Luxembourg – FANUC is releasing a new robot controller, the J-30iB, which represents a FANUC robot controller, including servo drives, but without mechanical unit and robot kinematics. FANUC offers the established standard robot controller as a platform for any automation solutions that have positioning requirements. Due to the proven FANUC robot technology, the J-30iB is highly flexible in any automation requirement and integration of robot like motion control.
This multi-axis automation solution guarantees the control and preciseness over all machine axes that are operating simultaneously, and it complies with all safety standards. It intends to facilitate the often times complex project engineering and the integration of a servo axis positioning task, to allow for an easy operation and low maintenance levels.