ROBODRILL vertical machining centre Versatile milling, drilling and tapping FANUC > ROBODRILL Menu ProductsRobotsCNCROBODRILLROBOSHOTROBOCUTIoTLaserCustomer Servicelifetime managementmaintenance servicesspare partsSolutionsIndustriesApplicationsCustomer CasesAbout FANUCCareerCountriesHistoryNews and eventsWho we areWhy FanucContact us MyFANUCDownload center ROBODRILL ROBODRILL accessoriesROBODRILL models Get Navigation Language selection follow us Sitemap Print Menu ProductsRobotsCNCROBODRILLROBOSHOTROBOCUTIoTLaserCustomer Servicelifetime managementmaintenance servicesspare partsSolutionsIndustriesApplicationsCustomer CasesAbout FANUCCareerCountriesHistoryNews and eventsWho we areWhy FanucContact us MyFANUCDownload center The all-round CNC milling machine The new generation ROBODRILL vertical machining centre promises unrivalled quality and precision at great hourly rates. With an unbeatable tool change time of 0.7 seconds and a turret capable of handling tools weighing 4 kg, the new advanced versions are both the fastest and strongest 5-axis CNC machines on the market. Advanced or standard, every ROBODRILL vertical machining centre is a real high-speed all-rounder offering incredible performance and unbeatable efficiency. DISCOVER ALL ROBODRILL MODELS HERE DOWNLOAD THE BROCHURE Extend your possibilities with FANUC ROBODRILL! 28-tool storage and an extended Y-axis stroke of 500mm Precision meets efficiency with our 28-station automatic tool-change (ATC) system capacity, ensuring seamless tool changes and reducing downtime. Say goodbye to constant interruptions and hello to uninterrupted productivity with our M and L ADV Plus models. The longer 500 mm Y-axis stroke for the L model offers enhanced versatility, allowing you to tackle a wider range of machining tasks with ease. Whether you're in aerospace, automotive, medical device manufacturing, or any other industry, this extended stroke empowers you to handle larger workpieces and more complex projects. Both standard or advanced versions of ROBODRILL are available. Sizes are S,M and L. ROBODRILL standard features include: rigid design easy operation and maintenance intuitive iHMI dedicated maintenance screen early issue detection 70-bar centre through coolant pressure ultra fast tool changes capacity for 21 tools Advanced ROBODRILL version are designed for cutting edge high-speed machining and set the performance benchmark in their class. Providing the ultimate in precision and repeatability, they are perfect for long fully automated production runs and represent a versatile alternative to larger machines. Fully equipped for efficient high-speed CNC machining The unbeatable CNC milling machine FANUC’s legendary reliability coupled with easy preventative maintenance procedures keeps downtime to an absolute minimum and makes for an unbeatable return on investment. 70-bar center through-spindle coolant For faster drilling and improved swarf removal, ROBODRILL enables through-spindle coolant of up to 70 bar. Superb surfaces, superior part quality FANUC ROBODRILL vertical machining centre lets you achieve superior parts quality using CNC functions such as Nano interpolation, 3-D machining or AI contour control. The vertical machining centre for fast cycles The fast acceleration provided by FANUC ROBODRILL's axes combined with smart process optimisation leads to faster work rates and reduced cycle times. Fast high-precision 3D machining Intelligent options such as look-ahead data sets, interpolation and intelligent smoothing functions mean you can manufacture top quality moulds, electrodes and other 3D parts quickly and precisely. Easy CNC machining The world’s most reliable CNC FANUC 31i-B5 is at the core of ROBODRILL. User-friendly and easy to program, it contains twenty easy-to-configure M-codes to control additional devices. Further customisation is achievable via the custom PMC function. ROBODRILL vertical machining centre The vertical machining centre that adapts with your needs Whether it’s a new setup or changing unit numbers, ROBODRILL’s inherent versatility saves you money. With everything on board from flexible 3, 4 and 5 simultaneous axes, every model has been designed to grow with your needs. The right spec for demanding CNC machining processes Fast changes for fast cycle times Tool changes on ROBODRILL α-DiB5 Plus models are extremely fast – ranging from 0.9 seconds on our standard versions to an incredible 0.7 on the advanced. Cut to cut that means 1.5 seconds for standard and 1.3 seconds for advanced versions. The tool changer ROBODRILL’s patented high-speed tool changer can carry 21 tools, comes with a BIG-PLUS BBT30 spindle and offers the best reliability in its class. Stronger turret for heavier tools Advanced model ROBODRILLs feature an even stronger turret and can handle cutting tools weighing up to 4 kg while still realising tool-changing times of just 1.1 seconds. Improved swarf evacuation To maximise uptime, the ROBODRILL α-DiB5 Plus series comes with a number of advanced swarf evacuation features as well as additional options. Heavy duty machining Thanks to its strong spindle and rigid structure, ROBODRILL is ideally suited to heavy-duty machining applications, including high-speed operations involving lots of swarf. Versatile 5-axis CNC machining All that’s needed to turn ROBODRILL into a 5-axis CNC machine is some additional hardware – simultaneous 5-axis control and CNC-related requirements such as indexing and simultaneous operation are already in the CNC. For precision 3D machining all you need do is add intelligent options such as look-ahead data sets, interpolation and smart smoothing functions. Useful options for CNC machining ROBODRILL-LINKi remote monitoring Monitor up to 100 ROBODRILL CNC milling machines in real time from a remote PC or handheld. FANUC ROBODRILL DDRiB rotary table – the ideal add-on axis Thanks to its direct drive motor and improved rigidity for more accurate machining, the FANUC ROBODRILL DDRiB makes the perfect additional axis for your ROBODRILL. FANUC ROBODRILL DDR-TiB – the solution for parts up to 200 kg For heavier workpieces, the extremely rigid DDR-T trunnion system features all the benefits of the DDR rotary table and includes a support spindle and L-brackets.
The unbeatable CNC milling machine FANUC’s legendary reliability coupled with easy preventative maintenance procedures keeps downtime to an absolute minimum and makes for an unbeatable return on investment.
70-bar center through-spindle coolant For faster drilling and improved swarf removal, ROBODRILL enables through-spindle coolant of up to 70 bar.
Superb surfaces, superior part quality FANUC ROBODRILL vertical machining centre lets you achieve superior parts quality using CNC functions such as Nano interpolation, 3-D machining or AI contour control.
The vertical machining centre for fast cycles The fast acceleration provided by FANUC ROBODRILL's axes combined with smart process optimisation leads to faster work rates and reduced cycle times.
Fast high-precision 3D machining Intelligent options such as look-ahead data sets, interpolation and intelligent smoothing functions mean you can manufacture top quality moulds, electrodes and other 3D parts quickly and precisely.
Easy CNC machining The world’s most reliable CNC FANUC 31i-B5 is at the core of ROBODRILL. User-friendly and easy to program, it contains twenty easy-to-configure M-codes to control additional devices. Further customisation is achievable via the custom PMC function.
Fast changes for fast cycle times Tool changes on ROBODRILL α-DiB5 Plus models are extremely fast – ranging from 0.9 seconds on our standard versions to an incredible 0.7 on the advanced. Cut to cut that means 1.5 seconds for standard and 1.3 seconds for advanced versions.
The tool changer ROBODRILL’s patented high-speed tool changer can carry 21 tools, comes with a BIG-PLUS BBT30 spindle and offers the best reliability in its class.
Stronger turret for heavier tools Advanced model ROBODRILLs feature an even stronger turret and can handle cutting tools weighing up to 4 kg while still realising tool-changing times of just 1.1 seconds.
Improved swarf evacuation To maximise uptime, the ROBODRILL α-DiB5 Plus series comes with a number of advanced swarf evacuation features as well as additional options.
Heavy duty machining Thanks to its strong spindle and rigid structure, ROBODRILL is ideally suited to heavy-duty machining applications, including high-speed operations involving lots of swarf.
ROBODRILL-LINKi remote monitoring Monitor up to 100 ROBODRILL CNC milling machines in real time from a remote PC or handheld.
FANUC ROBODRILL DDRiB rotary table – the ideal add-on axis Thanks to its direct drive motor and improved rigidity for more accurate machining, the FANUC ROBODRILL DDRiB makes the perfect additional axis for your ROBODRILL.
FANUC ROBODRILL DDR-TiB – the solution for parts up to 200 kg For heavier workpieces, the extremely rigid DDR-T trunnion system features all the benefits of the DDR rotary table and includes a support spindle and L-brackets.