SR-12𝑖A

The SR-12𝑖A, with its streamlined and lightweight build, is designed for seamless integration into assembly or packaging lines. Its internal cable and pipe routing contribute to a clean, unobstructed appearance, greatly reducing interference contours. This robot's small footprint, measuring just 280 x 364 mm and weighing only 53 kg, coupled with a 900 mm reach, optimise both space utilisation and motion range, ensuring maximum efficiency for handling applications.
Robot Payload
12 kg
Robot Reach
900 mm
Axes
4

High-Speed SCARA Robots for Faster Throughput

Benefits for Your Business

Pictogram for Miscellaneous-Fast in black, svg format

Maximised Throughput

Maximise your throughput and benefit from exceptional short cycle times and high repeatability with FANUC’s innovative drive technology.
Pictogram for Protection ISO (Robot) in black. SVG format.

Environmental Option

Meet the demands of clean environments with an environmental option featuring white epoxy coating, IP65 rating, anti-rust bolts, bellows cover and ISO standard 5.
Pictogram for Integrated Services Scara (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce costs thanks to integrated services such as I/O and 24VDC, solenoid valves and air lines in the robot.
Pictogram for Touch screen (User interface) in black. SVG format.

Intuitive Programming

A standard web-based interface allows easy and intuitive programming of the robot using a tablet or desktop computer with FANUC's 𝑖RProgrammer software.
Pictogram for Brake Release Switch (Robot) in black. SVG format.

Faster Start-up Time

Easy error recovery is ensured with the brake release switch on the robot.
Pictogram for Scara Bottom Exit cable (Robot) in black. SVG format.

Enhanced Cable Routing

Minimise the interference area and make cleaning easier with the available bottom cable exit.
Pictogram for Footprint (Robot) in black. SVG format.

Space-saving Design

Free up valuable floor space for other equipment or processes with an ultra-compact footprint and wall-mounting.
Pictogram for Motion Flexible (Robot) in black. SVG format.

High Flexibility

Your ideal choice for a broad range of applications with a 360 degree working area combined with a reach of up to 1,100 mm and a payload of up to 20 kg.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP20/IP65
Wrist & J3 arm standard/optional
IP20/IP65
Mounting Position
Floor
Yes
General attributes
Robot Payload
12 kg
Robot Reach
900 mm
Axes
4

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

The FANUC SR-3iA robot picking peanuts.

SCARA Series

Amplify speed and precision. Explore our SCARA Series now!

Get Inspired