The FANUC SR-3iA/U is a upside down version SCARA robot suited to assembly, picking, inspection and packaging applications.

SR-3𝑖A/U

The SR-3𝑖A/U, a ceiling-mounted robot, redefines efficiency with its fast and precise operation, eliminating the 'dead zone' commonly associated with traditional SCARA robots. Its unique configuration allows full utilisation of the workspace beneath the arm, fully optimising the work envelope. Designed for cost-effectiveness and ease of configuration, the SR-3𝑖A/U presents a practical alternative to more expensive delta robots, making it ideal for a variety of applications in assembly, packaging, and material handling. With a substantial push-down force of 150 N and very high-speed capabilities, it excels in an array of 'pick and place' tasks, demonstrating its versatility and productivity in numerous operational settings.
Robot Payload
3 kg
Robot Reach
350 mm
Axes
4

High-Speed SCARA Robots for Faster Throughput

Benefits for Your Business

Pictogram for Scara upside down in black, svg format

Maximum Flexibility

Utilise the entire work envelope with a Zero footprint.
Pictogram for Miscellaneous-Fast in black, svg format

Maximised Throughput

Maximise your throughput and benefit from exceptional short cycle times and high repeatability with FANUC’s innovative drive technology.
Pictogram for Integrated Services Scara (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce costs thanks to integrated services such as I/O and 24VDC, solenoid valves and air lines in the robot.
Pictogram for Touch screen (User interface) in black. SVG format.

Intuitive Programming

A standard web-based interface allows easy and intuitive programming of the robot using a tablet or desktop computer with FANUC's 𝑖RProgrammer software.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP20/IP65
Wrist & J3 arm standard/optional
IP20/IP65
Mounting Position
Ceiling mount
Yes
General attributes
Robot Payload
3 kg
Robot Reach
350 mm
Axes
4

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

The FANUC SR-3iA robot picking peanuts.

SCARA Series

Amplify speed and precision. Explore our SCARA Series now!

Get Inspired