Image of LR Mate/7-7D Wash (LR Mate 200iD/7WP) from a left view. The FANUC LR Mate/7-7D Wash is a wash proof lightweight robot ideal for wet environments.

LR Mate 200𝑖D/7WP Wash

The LR Mate 200𝑖D/7WP, a 6-axis robot, is expertly engineered for optimum performance in wet environments and high-pressure washing applications. Its design allows for easy integration into confined spaces and machinery, increasing its utility. For increased protection, this model offers optional upgrades such as IP69K or a purgeable robot option, ensuring robustness and longevity in demanding conditions.
Robot Payload
7 kg
Robot Reach
717 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Protection ISO (Robot) in black. SVG format.

Wash-Resistant Version

Your ideal choice for use in wet environments and high-pressure washing applications. Even better protection is available with optional IP69K protection or a purgeable robot.
Pictogram for Smooth Serial Link Design (Robot) in black. SVG format.

Maximum Flexibility

Reduce cycle times and benefit from more flexible cell designs by allowing multiple robots to work in close proximity with the intelligent flip-over capability.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce costs thanks to 6DI/6DO on J3 axis connector to support on-board grippers as well as integrated double x 2 solenoid valves and air lines as standard.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Versatility for Any Situation

Increase flexibility and save floor space with ceiling or angled mounting.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP67/IP69K
Wrist & J3 arm standard/optional
IP67/IP69K
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
7 kg
Robot Reach
717 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Images referring to the case study Erkul cosmetics FTR

LR Mate Series

Lightweight and compact. Big things do come in small packages. Explore our LR Mate Series now!

Get Inspired