The FANUC M-900iB/700E is a high rigidity robot designed for large part handling.

M-900𝑖B/700E

The M-900𝑖B/700E robot is designed for increased load capacity and precision. This 6-axis model can handle payloads up to 700 kg, making it ideal for heavy-duty lifting, loading, unloading and tending applications common in the metal, automotive and construction industries. Its highly rigid body ensures reliability, making it ideal for constant force applications.
Robot Payload
700 kg
Robot Reach
2832 mm
Axes
6
Download Datasheet

Benefits for Your Business

Icon for Drilling with Robots. SVG

Heavy-duty Drilling with Robots

Equipped with an Accuracy and Stiffness Enhancement option, the M-900 is your ideal solution for high force drilling operations on workpieces such as windmill blades or aerospace parts.
Pictogram for Payload (Robot) in black. SVG format.

Increased Load Moment

With its elevated wrist load moment, this robot model is your ideal partner for efficiently managing larger or unwieldy components.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Benefit from integrated pneumatical and electrical services consisting of 8 inputs and 8 outputs included as standard. Simple and reliable cable dressout package is available as well.
Pictogram for Protection ISO (Robot) in black. SVG format.

Optional Severe Dust and Liquid Protection (SDLP)

Upgrade to our advanced dust and liquid protection package for robust performance in harsh environments, ensuring durability and reliability.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP56
Mounting Position
Floor
Yes
General attributes
Robot Payload
700 kg
Robot Reach
2832 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

M-900iB/360E mounted on a rail to load-unload machines. Bruderer success story picture.

M-900 Series

Proven durability and reliability for heavy payloads. Explore our M-900 Series now!

Get Inspired