All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
The robot engineering professionals of tomorrow can benefit from FANUC’s educational cell, a plug-and-play solution that’s ready to use straight from the box. If you work in advanced manufacturing, it’s likely you work with a FANUC robot. FANUC’s educational cell features a FANUC ER-4𝑖A industrial robot at its core, delivering a solution for every curriculum. Popular with schools, colleges, universities, training centres and OEM training facilities around the world, our educational cell is the ideal and most cost-effective way to provide hands-on learning for developing skills in robotics.
The cell features the FANUC ER-4𝑖A robot, a 6-axis mechanical unit with a payload capacity of 4 kg and a reach of 550 mm. Paired with the R-30𝑖B Mate Plus Controller, it offers advanced control and functionality. The system is enhanced with an 𝑖Pendant featuring a touch screen interface for intuitive operation, along with integrated 𝑖RVision for seamless vision capabilities.
User-friendly Cell
The cell features a robust and stylish anodised aluminium frame, available in sleek silver and bold black options, providing durability and aesthetic appeal. Equipped with wheels for effortless transportation and stable feet ensuring steady operation. With a generous 10 m power cable with a standard 230 V plug, accessibility and flexibility are guaranteed.
Included Features
The package includes an electric gripper pre-mounted on the robot, along with a camera that is mounted and calibrated for immediate use. Additionally, it comes with a Nylon Solitaire board and parts, providing everything needed for efficient and seamless operation.
IoT Ready
Thanks to its advanced connectivity, enabling seamless communication and data exchange between components like robots, sensors, and controllers. This facilitates real-time monitoring, predictive maintenance, and optimisation. Integration with cloud-based services empowers users with valuable insights. Finally, this readiness enhances the educational experience by providing a platform for learning and experimenting with industrial automation technologies.
Key Features
Features Designed for Your Success
Robot Specification
FANUC ER-4𝑖A6-axis mechanical unitPayload: 4 kgReach: 550 mmR-30𝑖B Mate Plus Controller𝑖Pendant with touch screen𝑖RVision integrated vision6 digital inputs / 2 digital outputs on robot arm20 digital inputs / 20 digital outputs on controller2 x Ethernet ports2 x double air solenoids on robot arm (air supply not included)
Educational Cell
Strong anodised aluminium frame available in silver and blackWheels for easy transport and feet for stability10 m power cable with standard 230 V plugEasy access door with safety switchElectric gripper pre-mounted on robotMounted and calibrated cameraNylon Solitaire board and partsSlotted Aluminium work surface for easy customisation
Industry 4.0/IoT Ready
2 x 10 Base-T or 100 Base-TX interfacesEthernet software support as standard:
- Robot Status, Program/Variables / Diagnostics available over Web interface
- 𝑖RVision and 𝑖Pendant remote interface
Optional additional interfaces, e.g. Profinet available
Education Software Bundle
Ready to run Solitaire application including 𝑖RVision and Dual Check Safety, with all source codeFull operating setup, and calibration instructions for robot, 𝑖RVision and DCSFull set of additional exercises in ‘open source’ format
Instructor Training
Everything instructors need to know in order to teach students how to operate a robot
PC Simulation Software for Students
ROBOGUIDE academic version simulation software20 licences or 1 licence server with 5 floating licences
Documents
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.