Image of FANUC Academy in Hungary.

FANUC Academy

Whether you are new to FANUC products, an experienced user, or an educator, FANUC Academy is the perfect place to improve your expertise in factory automation.

Join FANUC Academy - Be Part of Our Community Wherever You Are

FANUC Academy Europe map

FANUC Adria

IpavÄŤeva 21 3000, Celje Slovenia Phone: +386 41 238 170 E-Mail: info@fanuc.si

FANUC Austria

Gewerbestrasse 1, AT-4655 Vorchdorf Austria Phone: +43 720 227621 05 E-mail: service@fanuc.at

FANUC Benelux

Oude Baan 3F B-2800 Mechelen Belgium Phone: +32 15 78 88 10 E-mail: training@fanuc.be

FANUC Czech

K Bílému vrchu 3142/7 CZ-193 00 Praha 9 Czech Republic Phone: +420 234 072 140 E-mail: training.cz@fanuc.eu

FANUC Germany

Bernhäuser Str. 36 D-73765 Neuhausen a.d.F. Germany Phone: +49 7158 1282 6009 Email: akademie@fanuc.de

FANUC Italy

Via Lodi, 13 20045 Lainate MI Italy Phone: +39 02 36 015 103 Email: training.it@fanuc.eu

FANUC Bulgaria

467 Okolovrasten pat BG-1588 Sofia Bulgaria Phone: +359 2 49 29 369 E-mail: info.bg@fanuc.eu

FANUC France

ZAC des Folies 15, rue Léonard de Vinci 91090 Lisses France Phone: +33 1 72 07 30 83 Email: formation@fanuc.fr

FANUC Hungary

Torbágy utca 7. 2045 Törökbálint Hungary Phone: +36 23 884 200 Email: training@fanuc.hu

FANUC Iberia

C/Danubi 12-16 08174 Sant Cugat del Vallès (Barcelona) Spain Phone: +34 902 13 35 35 E-Mail: fibacademy@fanuc.eu

FANUC Ireland

FANUC Ireland Unit 1 in Unit K8 Maynooth Business Campus County Kildare Phone: +44 (0)24 7605 3000 E-Mail: academy@fanuc.ie

FANUC Israel

HaMelacha St. 14, Park Afek Rosh Ha’Ayin 4809135, Israel Email: Training.il@fanuc.eu

FANUC Nordic

Djurhagegatan 10 S-20122 Malmö Sweden Phone: +46 85 058 07 77 Email: academy@fanuc.se

FANUC Poland

ul. Sakury 2 51-117 Wrocław Poland Phone: +48 71 8814 608 E-mail: szkolenia@fanuc.pl

FANUC Romania

Ferma 9, Hala 25 407280 Floreşti, jud. Cluj Romania Phone: +40 747 232 682 Email: info@fanuc.ro

FANUC Slovakia

Pri Jelšine 4851/5 949 01 Nitra Slovakia Phone: +421 37 3212 404 Email: training.sk@fanuc.eu

FANUC Switzerland

Grenchenstrasse 7 2504 Biel/Bienne Switzerland Phone: +41 32 366 63 70 E-Mail: academy@fanuc.ch

FANUC Turkey

Serifali Mahallesi Turgut Özal Bulvarı No: 190-192 Ümraniye Istanbul Turkey Phone: +90 444 9 362 Email: service.tr@fanuc.eu

FANUC UK

Sapphire Way, Ansty Coventry CV7 9DR United Kingdom Phone: +44 24 7605 3001 Email: academy@fanuc.co.uk

FANUC Ukraine

Stolychne hwy 100 03680 Kiev Ukraine Phone: +380 44 531 55 50 Email: info@fanuc.ua

FANUC Serbia

Kralja Petra I Karađorđevića 92a 22330 Nova Pazova Serbia Phone: +381222150324 Email: info@fanuc.rs