Image of LR Mate/7-9D Food/Clean from a right view on a white background. The FANUC LR Mate/7-9D Food/Clean (LR Mate 200iD/7LC) is a lighweight robot ideally suited for Cleanroom and Food applications.

LR Mate 200๐‘–D/7LC Food/Clean

Designed for clean room and food environments, the LR Mate 200๐‘–D/7LC is a multipurpose 6-axis robot with extended reach for added versatility. Its powerful servomotors and rigid arm provide fast acceleration and shorter cycle times. This model is IP67 certified for water and dust resistance. Tailored for clean room and food applications, it meets ISO Class 6 standards and features an FDA-compliant white epoxy coating and NSF-H1 food-grade grease.
Robot Payload
7 kg
Robot Reach
911 mm
Axes
6

Benefits for Your Business

Pictogram for Protection ISO (Robot) in black. SVG format.

Cleanroom Ready

Meet the requirements of clean environments with a hygienic design featuring white epoxy coating, anti-rust bolts and ISO standard 6.
Pictogram for Industries Food in black, svg format

Food Application Specialist

Avoid the risk of contamination with NSF-H1 food grade grease. Benefit from a wash-resistant design with a white epoxy coating, anti-rust assist bolts and IP67 rating.
Pictogram for Miscellaneous-Fast in black, svg format

More Throughput

Increase your productivity with powerful servomotors and a highly rigid arm to achieve high acceleration and fast cycle times. Benefit from smooth vibration-less motion even at high operating speeds.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Versatility for Any Situation

Increase flexibility and save floor space with ceiling or angled mounting.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce costs thanks to 6DI/6DO on J3 axis connector to support on-board grippers as well as integrated double x 2 solenoid valves and air lines as standard.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30๐‘–B Plus Controller
Protection
Body standard/optional
IP67/IP69K
Wrist & J3 arm standard/optional
IP67/IP69K
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
7 kg
Robot Reach
911 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Images referring to the case study Erkul cosmetics FTR

LR Mate Series

Lightweight and compact. Big things do come in small packages. Explore our LR Mate Series now!

Get Inspired