All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
Food safety is paramount in primary food handling. Thatβs why FANUC has developed food-grade robots and cobots, meticulously designed with food-grade grease, specialised finishes, and features tailored for these critical applications. FANUCβs food-grade robots are engineered to minimise food safety risks and endure frequent, rigorous washdowns, all while maximising speed and versatility in primary food processing. With a reach range of 550 mm to 1853 mm and models rated IP67 and IP69K, we offer the perfect solution for maintaining the highest standards in food safety and efficiency.
FANUC cleanroom robots are specifically engineered to operate in environments with stringent requirements. They are designed to maintain exceptional speed and repeatability without compromise. Featuring a slim, fully encapsulated design, FANUC cleanroom robots offer high flexibility, enhancing their versatility across various automated applications within compact cells. Achieving up to Cleanroom Class ISO 5, these robots provide significantly higher reliability than manual operations, making them indispensable in maintaining the highest standards of cleanliness and efficiency.