M-10𝑖D/12 Food

The M-10𝑖D/12 Food robot is designed to meet for the rigorous demands of the food industry. With high-speed and high-payload capabilities, its slim, lightweight design enhances productivity. Equipped with NSF-H1 food grade lubricant, anti-rust bolts, and stainless-steel flange, it ensures optimal hygiene and corrosion resistance. Featuring a white epoxy coating and IP65 body protection, it safeguards against dust and liquid exposure. Complete with J1/J2/J3 covers and anti-rust treatment, this robot offers comprehensive protection to meet stringent industry standards.
Robot Payload
12 kg
Robot Reach
1441 mm
Axes
6

Benefits for Your Business

Pictogram for Industries Food in black, svg format

Food Application Specialist

Avoid the risk of contamination with NSF-H1 food grade grease. Benefit from a wash-resistant design with a white epoxy coating, anti-rust assist bolts and IP65 rating.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Easy Integration and Optimised Cable Life Span

Simplify integration and protect your cables with a fully integrated hosepack and cable management design, that routes cables through the robot's hollow arm, wrist and body.
Pictogram for Improve (IoT) in black. SVG format.

High Productivity

Reduce cycle time and increase productivity with a highly rigid hollow arm and advanced servo technology for increased acceleration.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Take advantage of this versatile robot model with ceiling, floor and angled mounting options, making it perfect for confined spaces where flexibility is essential.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
12 kg
Robot Reach
1441 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story KUNSTSTOFF PACKUNGEN. FANUC Switzerland.
 
This automation job required placing plastic injection molded bottles into trays with cavities. The customer wanted a foam sheet to be placed in between the layers for extra protection.  The solution provided by Switzerland-based Roth Technik involved two FANUC robots. The first was the six-axes M-10iD/10L with a payload of 10 kg, and the second was a four-axes SR-6iA robot with a 6 kg payload.

M-10 Series

The industry standard for smaller robots – Slim, fast and versatile. Explore our M-10 Series now!

Get Inspired