The FANUC Roboshot α-S100iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.

ROBOSHOT 𝛼-S100𝑖B

Designed to meet the demands of connector businesses, automotive manufacturers, electronics producers, medical device makers, and consumer goods companies, this machine offers unparalleled versatility. With its ability to handle Liquid Silicone Rubber (LSR), it is the preferred choice for all-rounder applications, catering to a wide range of production needs. Trusted by industry leaders, our medium-sized 𝛼-S100𝑖B model sets the standard for excellence in injection molding.
Tonnage
1000 kN | 100 tonf
Tie bar spacing, H×V
460x410 mm
Screw diameter (mm)
22, 26, 28, 32, 36, 40 mm

Benefits for Your Business

Significant cost reduction and efficiency improvement in production.

Enhanced Versatility

The ROBOSHOT a-SiB series offers faster response times, injection rates, enhanced standard injection pressures, wider screw diameter options, and potential for four-axis servo-core control.
Function to estimate the power consumption in advance

Lowest Energy Consumption

FANUC's servo tech and energy recovery cut ROBOSHOT's power use 50-70% vs. hydraulics, 10-15% vs. rivals. Low maintenance, high uptime, fewer parts mean lowest TCO.
Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

Precision and Accuracy

ROBOSHOT uses FANUC CNC servo drives for precise control, offering the fastest acceleration and ensuring top-tier accuracy, reliability, motion, position, and pressure control.
Pictogram for CNC Touchscreen (ROBOMACHINES) in black. SVG format.

World-Beating CNC Reliability

With 65 years of development, FANUC ROBOSHOT boasts the world's most reliable CNC control. User-friendly with standard interfaces, it ensures swift processing and consistent part quality.
Pictogram for Fixed Price Servicing (Service) in black. SVG format.

Lowest Cost of Ownership

ROBOSHOT excels in minimising ownership costs with low maintenance, high uptime, fewer components, and minimal wear. Say goodbye to ownership cost worries.
Test Description

Lifetime Machine Support

With over 35 years of experience and a dedication to precision, FANUC ensures high reliability in producing long-lasting, high-quality products, supporting customers in achieving effective operations.
Pictogram for Spare Parts (Service) in black. SVG format.

Durability and Longivety

FANUC offers a set of preventive maintenance features to enable you to extend the machine lifetime resulting in reduced costs, maximised uptime and enhanced safety.

Technical Specifications

Clamping Unit
Clamping mechanism
5 Point double toggle
Tonnage
1000 kN | 100 tonf
Tonnage (Increased)
1250 kN | 125 tonf
Maximum and minimum die height - Single platen
520-220 mm
Maximum and minimum die height - Single platen (increased)
620-220 mm
Maximum and minimum die height - Double platen
450-150 mm
Maximum and minimum die height - Double platen (increased)
550-150 mm
Clamping stroke
350 mm
Locating ring diameter
125 mm
Tie bar spacing, H×V
460x410 mm
Platen size, H×V
660x610 mm
Minimum mould size, H×V
265x240 mm
Maximum mold weight - Single platen
600-440 Moving-Stationary
Maximum mold weight - Double platen
440-440 Moving-Stationary
Ejector stroke
100 mm
Maximum ejector force
25 kN | 2.5 tonf / Increased (60 kN | 6.0 tonf)
Injection Unit
Screw diameter (mm)
22
26
28
32
36
40
Injection stroke (mm)
75
95
95
128
144
144
Max. injection volume (cm³)
29
50
58
103
147
181
Nozzle touch force
15 kN | 1.5 tonf
Nozzle touch force (increased)
30 kN | 3.0 tonf
Screw and Barrel
Number of heater zones
3
3
3
3
3
3
Number of pyrometers
1 Nozzle
Total heater wattage (kW)
3.8
6.5
7.2
8.4
9.1
9.9
Max. Injection Speed (mm/s)
200
Max. injection & Hold Pressure 1 (MPa)
290
290
270
250
190
160
Max. injection & Hold Pressure 2 (MPa)
260
260
240
220
190
160
Max. injection rate (cm³)
76
106
123
160
203
251
Max. injection pressure (high-pressure filling mode) (MPa)
340
340
320
270
220
-
Max. screw rotation speed (min⁻¹)
300
300
300
300
300
300
Machine weight Single platen | Double platen
4.25 | ≈ 4.4 t
Max. Injection Speed (mm/s)
200 (high duty)
Max. injection & Hold Pressure 1 (MPa)
-
-
-
250
200
180
Max. injection & Hold Pressure 2 (MPa)
-
-
-
220
200
280
Max. injection rate (cm³)
-
-
-
160
203
251
Max. injection pressure (high-pressure filling mode) (MPa)
-
-
-
270
220
-
Max. screw rotation speed (min⁻¹)
-
-
-
450
450
450
Machine weight Single platen | Double platen
4.25 | ≈ 4.4 t
Max. Injection Speed (mm/s)
350
Max. injection & Hold Pressure 1 (MPa)
290
290
270
250
190
160
Max. injection & Hold Pressure 2 (MPa)
260
260
240
220
190
160
Max. injection rate (cm³)
133
185
215
281
356
439
Max. injection pressure (high-pressure filling mode) (MPa)
340
340
320
270
220
-
Max. screw rotation speed (min⁻¹)
450
450
450
450
450
450
Machine weight Single platen | Double platen
4.25 | ≈ 4.4 t
Max. Injection Speed (mm/s)
550
Max. injection & Hold Pressure 1 (MPa)
290
260
220
170
-
-
Max. injection & Hold Pressure 2 (MPa)
260
260
220
170
-
-
Max. injection rate (cm³)
209
292
338
442
-
-
Max. injection pressure (high-pressure filling mode) (MPa)
340
-
-
-
-
-
Max. screw rotation speed (min⁻¹)
450
450
450
450
450
450
Machine weight Single platen | Double platen
4.25 | ≈ 4.4 t

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story video about ROBOSHOT with the Italian company Poloplast.

ROBOSHOT Series

Fast injection rates, precision and accuracy. Explore our ROBOSHOT series now!

Get Inspired

Get Inspiration from Other's Success

Success Story Hungarian customer Viskiplast. Products shown: ROBOSHOT.
Viskiplast

Injection Moulding Shop Shapes its Future with FANUC

There are numerous plastic injection moulding machines available on the market, but most modern manufacturers seek a core set of key attributes based on flexibility, energy efficiency and performance. As a result, the highly capable FANUC ROBOSHOT, with its potential for rapid tool changes and all-electric low energy consumption, is a proven cho...

ROBOSHOT picture related to the success story video with FANUC Bulgaria customer TESY, the largest producer of water and air heating solutions.
Tesy

TESY on the Road to Efficiency With ROBOSHOT

High production efficiency, low energy costs and noise emissions bundled with great technical support and service is what customers can expect from FANUC’s ROBOSHOT fully electric injection moulding machine.

Success Story with the Hungarian company Simon. Showcasing the Roboshot.
Simon

FANUC ROBOSHOT Machines Keep Things Simple for SIMON

High-volume plastics parts; thin walls; zero defects; short automotive lead times; demanding energy efficiency requirements. A growing number of manufacturers are combatting these common challenges by investing in ROBOSHOT high-performance, all-electric injection moulding machines from FANUC. Among their number is SIMON Plastics.