All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
FANUC ROBOCUT is available with a CCR rotary table which can be indexed and simultaneously controlled. The ROBOCUT CCR is equipped with a FANUC servomotor and rotary encoder that offers maximum precision across a wide range of applications.
Saving you time on machining processes by dispensing with the need to manually rotate the workpiece, the FANUC CCR rotary table is ideally suited to the production of medical products or PCD tools. It is sealed against water ingress and comes with flood detection as standard.
The CCR rotary axis was specifically developed for the ROBOCUT. PCD/cemented carbide tools as well as other workpieces requiring 6-axis machining can be precisely and cost effectively processed with this option. Due to its compact size, additional clamping positions on the machine table are possible, resulting in maximum machine utilisation.
The heart of the ROBOCUT CCR features a FANUC servomotor and rotary encoder, ensuring unmatched precision across diverse applications.
Time-Saving
The CCR rotary table eliminates the need for manual workpiece rotation, streamlining processes and boosting productivity.
Durability
Designed to withstand challenging environments, the CCR rotary table is sealed against water ingress and includes flood detection for longevity.
Key features
Features Designed for Your Success
CCR Rotary Table
The CCR rotary table is equipped for both indexing and simultaneous control, expanding the capabilities of the ROBOCUT.
PCD Tool Applications
Polycrystalline Diamond (PCD) wire cutting offers considerable advantages over diamond grinding. Edge quality is excellent, operating costs are low and sophisticated profiles can be cut to incredible degrees of accuracy in just a few cutting cycles.
Documents
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.