All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
Boasting a highly resilient and rugged workpiece table, designed for enduring precision machining. This table ensures exceptional longevity and minimal maintenance. Whether handling intricate or he...
This innovation detects and corrects pitch errors using cutting-edge sensors and software, ensuring enhanced precision, reduced waste, longer machine life, and cost savings. Applicable across indus...
Thanks to its AI Thermal Displacement Compensation function, a combination of multiple temperature sensors and machine learning, ROBOCUT maintains consistent machining precision. FANUC provides a 3...
ROBOCUT specialises in precision cutting for press dies and injection molds. It provides advanced nozzle position control for optimal performance, addressing the unique challenges of both markets. ...
Continuously flushes the seal plates to prevents sludge from adhering to the seal plates. The two split transparent seal plates are easy to check for dirt, disassemble and keep clean.
The latest detection method has been implemented to improve the accuracy and efficiency of the wire measuring function. A touch probe is available when the machine is equipped with the touch probe ...
Unlocking new dimensions in wire EDM machining, the extended Z-axis stroke of the FANUC ROBOCUT, as exemplified in the ROBOCUT 𝛼-C600𝑖C and 𝛼-C800𝑖C models with Z400/Z500 capability, revolution...
The extended operational capabilities of ROBOCUT are a game-changer in the world of wire EDM, and we're here to showcase some of the outstanding features that make ROBOCUT stand out.
FANUC ROBOCUT is available with a CCR rotary table which can be indexed and simultaneously controlled. The ROBOCUT CCR is equipped with a FANUC servomotor and rotary encoder that offers maximum pre...