ROBOCUT 𝛼-C600𝑖C

Introducing the ROBOCUT 𝛼-C600𝑖C – the can-do all-rounder. This versatile machine is your go-to solution for a wide range of machining tasks. Whether it is micro machining, intricate components, or larger projects, the 𝛼-C600𝑖C excels in them all. With its unmatched precision and adaptability, it is the perfect choice for industries like aerospace and automotive, where versatility is key. Discover the ultimate all-rounder for your machining needs with the ROBOCUT 𝛼-C600𝑖C.
Maximum workpiece dimensions
1050x820x300 mm
Maximum workpiece weight
1000 kg
XY axis table travel
600x400 mm

Benefits for Your Business

Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

Precision and Accuracy

Our cutting-edge technology ensures that every machining process delivers exceptional results. Achieve highest level of precision, resulting in high-quality end products and reduced material waste.
Pictogram for Optimization (IoT) in black. SVG format.

Increased Productivity

ROBOCUT prioritises efficiency, reducing downtime, optimising machining speed, and streamlining workflows. With us, expect increased productivity, shorter lead times, and substantial cost savings.
Pictogram for Machine uptime (IoT) in black. SVG format.

Reliability and Durability

Engineered to withstand heavy usage and harsh industrial environments, our machines are built to last. FANUC ROBOCUT ensures long-term performance and peace of mind.
Pictogram for Core switch function (ROBOMACHINES) in black. SVG format.

Ease of Use

FANUC ROBOCUT includes the convenient CORE STITCH function, facilitating extended unmanned machining. Moreover, it provides onboard manuals for quick and accessible reference, enhancing usability.
Pictogram for Hotline Call Center (Service) in black. SVG format.

Customer Support and Service

Our comprehensive customer support and service offerings include preventive maintenance programs, extensive training, round-the-clock technical assistance, and readily available spare parts.
Pictogram for Energy management (Sustainability) in black. SVG format.

Designed to Save Energy

ROBOCUT machines prioritise energy efficiency through a combination of FANUC's intelligent energy management and high-performance, low-energy components.

Technical Specifications

Standard
Maximum workpiece dimensions
1050x820x300 mm
Maximum workpiece weight
1000 kg
XY axis table travel
600x400 mm
Z axis travel
310 mm
UV axis travel
±100x±100 mm
Wire diameter
Ø 0.10~ Ø 0.30 mm
Maximum taper angle
±30°/ 70 mm
Optional
Extended Z-axis travel
410 mm
45° die guide
Maximum taper angle
±45°/ 70 mm
Thin wire
Wire diameter
mm

Download for Additional Information

Discover the Product Series

FAKUMA 2023. Mould part production.  ROBOCUT α-400iC with CRX-20iA/L

ROBOCUT Series

Exceptional cutting performance and reliability. Explore our ROBOCUT Series now!

Get Inspired

Get Inspiration from Other's Success

Success story about successful implementation of FANUC ROBOCUT at the Austrian company Haidlmair.
Through wire EDM, Haidlmair became market world leader for beverage crates, folding crates, pallets and many other topics in the field of logistics. They are a great reference for sustainability and availability of FANUC products. They use ROBOCUTs from various series in their global production facilities, whereas the oldest one is over 30 years old.
Haidlmair

FANUC ROBOCUT Machines Underpin Success at Leading Injection Mould Manufacturer

Haidlmair, a top injection mould specialist, invested in two more FANUC ROBOCUT wire EDM machines, continuing a decades-long partnership and legacy of precision.