Extended Z axis stroke

Unlocking new dimensions in wire EDM machining, the extended Z-axis stroke of the FANUC ROBOCUT, as exemplified in the ROBOCUT 𝛼-C600𝑖C and 𝛼-C800𝑖C models with Z400/Z500 capability, revolutionises the scope of workpiece possibilities. This exceptional option enables the machining of larger and thicker workpieces with ease and precision. With a Z-axis stroke of 400 mm/500 mm, the ROBOCUT 𝛼-C600𝑖C and ROBOCUT 𝛼-C800𝑖C redefines the limits of what can be achieved. It provides the flexibility to tackle even more substantial projects, making it an ideal choice for industries that demand versatility in their machining operations. Whether it's intricate micro-machining or the precision cutting of robust materials, the extended Z-axis stroke ensures that the ROBOCUT can meet the diverse needs of modern manufacturing. Incorporating this option into your machining setup means expanding your horizons, taking on a wider range of projects, and achieving remarkable results with the unmatched capability of the FANUC ROBOCUT.