The FANUC Roboshot α-S130iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.

ROBOSHOT 𝛼-S130𝑖B

Engineered to excel in connector businesses, automotive manufacturing, electronics production, medical device fabrication, and consumer goods manufacturing, this machine is the cornerstone of efficient injection molding processes. Renowned for its ability to handle Liquid Silicone Rubber (LSR) materials, it is the preferred choice for all-rounder applications, making it a popular selection across various industries.
Tonnage
1300 kN | 130 tonf
Tie bar spacing, H×V
530x530 mm
Screw diameter (mm)
26, 28, 32, 36, 40 mm

Benefits for Your Business

Significant cost reduction and efficiency improvement in production.

Enhanced Versatility

The ROBOSHOT a-SiB series offers faster response times, injection rates, enhanced standard injection pressures, wider screw diameter options, and potential for four-axis servo-core control.
Function to estimate the power consumption in advance

Lowest Energy Consumption

FANUC's servo tech and energy recovery cut ROBOSHOT's power use 50-70% vs. hydraulics, 10-15% vs. rivals. Low maintenance, high uptime, fewer parts mean lowest TCO.
Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

Precision and Accuracy

ROBOSHOT uses FANUC CNC servo drives for precise control, offering the fastest acceleration and ensuring top-tier accuracy, reliability, motion, position, and pressure control.
Pictogram for CNC Touchscreen (ROBOMACHINES) in black. SVG format.

World-Beating CNC Reliability

With 65 years of development, FANUC ROBOSHOT boasts the world's most reliable CNC control. User-friendly with standard interfaces, it ensures swift processing and consistent part quality.
Pictogram for Fixed Price Servicing (Service) in black. SVG format.

Lowest Cost of Ownership

ROBOSHOT excels in minimising ownership costs with low maintenance, high uptime, fewer components, and minimal wear. Say goodbye to ownership cost worries.
Test Description

Lifetime Machine Support

With over 35 years of experience and a dedication to precision, FANUC ensures high reliability in producing long-lasting, high-quality products, supporting customers in achieving effective operations.
Pictogram for Spare Parts (Service) in black. SVG format.

Durability and Longivety

FANUC offers a set of preventive maintenance features to enable you to extend the machine lifetime resulting in reduced costs, maximised uptime and enhanced safety.

Technical Specifications

Clamping Unit
Clamping mechanism
5 Point double toggle
Tonnage
1300 kN | 130 tonf
Maximum and minimum die height - Single platen
570-200 mm
Maximum and minimum die height - Single platen (increased)
670-200 mm
Clamping stroke
400 mm
Locating ring diameter
125 mm
Tie bar spacing, H×V
530x530 mm
Platen size, H×V
730x730 mm
Minimum mould size, H×V
300x300 mm
Maximum mold weight - Single platen
750-750 Moving-Stationary
Ejector stroke
100 mm
Maximum ejector force
25 kN | 2.5 tonf / Increased (60 kN | 6.0 tonf)
Injection Unit
Screw diameter (mm)
26
28
32
36
40
Injection stroke (mm)
95
95
128
144
144
Max. injection volume (cm³)
50
58
103
147
181
Nozzle touch force
15 kN | 1.5 tonf
Nozzle touch force (increased)
30 kN | 3.0 tonf
Screw and Barrel
Number of heater zones
3
3
3
3
3
Number of pyrometers
1 Nozzle
Total heater wattage (kW)
6.5
7.2
8.4
9.1
9.9
Max. Injection Speed (mm/s)
200
Max. injection & Hold Pressure 1 (MPa)
290
270
250
190
160
Max. injection & Hold Pressure 2 (MPa)
260
240
220
190
160
Max. injection rate (cm³)
106
123
160
203
251
Max. injection pressure (high-pressure filling mode) (MPa)
340
320
270
220
-
Max. screw rotation speed (min⁻¹)
300
300
300
300
300
Machine weight Single platen | Double platen
4.9 | - t
Max. Injection Speed (mm/s)
200 (high duty)
Max. injection & Hold Pressure 1 (MPa)
-
-
250
200
180
Max. injection & Hold Pressure 2 (MPa)
-
-
220
200
180
Max. injection rate (cm³)
-
-
160
203
251
Max. injection pressure (high-pressure filling mode) (MPa)
-
-
270
220
-
Max. screw rotation speed (min⁻¹)
-
-
450
450
450
Machine weight Single platen | Double platen
4.9 | - t
Max. Injection Speed (mm/s)
350
Max. injection & Hold Pressure 1 (MPa)
290
270
250
190
160
Max. injection & Hold Pressure 2 (MPa)
260
240
220
190
160
Max. injection rate (cm³)
185
215
281
356
439
Max. injection pressure (high-pressure filling mode) (MPa)
340
320
270
220
-
Max. screw rotation speed (min⁻¹)
450
450
450
450
450
Machine weight Single platen | Double platen
4.9 | - t

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story video about ROBOSHOT with the Italian company Poloplast.

ROBOSHOT Series

Fast injection rates, precision and accuracy. Explore our ROBOSHOT series now!

Get Inspired

Get Inspiration from Other's Success

Success story of successful implementation of FANUC ROBOSHOT (injection moulding machines) at the Italian company Poloplast.
Poloplast

Optimised Resources and Sustainable Moulding Thanks to FANUC

In the food packaging industry, production must be fast, reliable and clean. No wonder Poloplast chose FANUC's ROBOSHOT injection moulding machines. In addition to immediate efficiency improvements and energy savings, the advanced software features on the machines allow the company to further monitor and increase productivity while expanding its...

Success Story Hungarian customer Viskiplast. Products shown: ROBOSHOT.
Viskiplast

Injection Moulding Shop Shapes its Future with FANUC

There are numerous plastic injection moulding machines available on the market, but most modern manufacturers seek a core set of key attributes based on flexibility, energy efficiency and performance. As a result, the highly capable FANUC ROBOSHOT, with its potential for rapid tool changes and all-electric low energy consumption, is a proven cho...