The FANUC Roboshot α-S150iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.

ROBOSHOT 𝛼-S150𝑖B

Trusted by industry leaders in connector businesses, automotive manufacturing, electronics production, medical equipment supply, and consumer goods manufacturing, this machine sets the standard for precision and performance. With its advanced 2K multi-component molding capabilities, it Is the top choice for all-rounder applications, earning its reputation as the most popular option among discerning manufacturers.
Tonnage
1500 kN | 150 tonf
Tie bar spacing, H×V
560x510 mm
Screw diameter (mm)
32, 36, 40, 44, 48, 52 mm

Benefits for Your Business

Significant cost reduction and efficiency improvement in production.

Enhanced Versatility

The ROBOSHOT a-SiB series offers faster response times, injection rates, enhanced standard injection pressures, wider screw diameter options, and potential for four-axis servo-core control.
Function to estimate the power consumption in advance

Lowest Energy Consumption

FANUC's servo tech and energy recovery cut ROBOSHOT's power use 50-70% vs. hydraulics, 10-15% vs. rivals. Low maintenance, high uptime, fewer parts mean lowest TCO.
Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

Precision and Accuracy

ROBOSHOT uses FANUC CNC servo drives for precise control, offering the fastest acceleration and ensuring top-tier accuracy, reliability, motion, position, and pressure control.
Pictogram for CNC Touchscreen (ROBOMACHINES) in black. SVG format.

World-Beating CNC Reliability

With 65 years of development, FANUC ROBOSHOT boasts the world's most reliable CNC control. User-friendly with standard interfaces, it ensures swift processing and consistent part quality.
Pictogram for Fixed Price Servicing (Service) in black. SVG format.

Lowest Cost of Ownership

ROBOSHOT excels in minimising ownership costs with low maintenance, high uptime, fewer components, and minimal wear. Say goodbye to ownership cost worries.
Test Description

Lifetime Machine Support

With over 35 years of experience and a dedication to precision, FANUC ensures high reliability in producing long-lasting, high-quality products, supporting customers in achieving effective operations.
Pictogram for Spare Parts (Service) in black. SVG format.

Durability and Longivety

FANUC offers a set of preventive maintenance features to enable you to extend the machine lifetime resulting in reduced costs, maximised uptime and enhanced safety.

Technical Specifications

Clamping Unit
Clamping mechanism
5 Point double toggle
Tonnage
1500 kN | 150 tonf
Tonnage (Increased)
1800 kN | 180 tonf
Maximum and minimum die height - Single platen
575-275 mm
Maximum and minimum die height - Single platen (increased)
675-275 mm
Maximum and minimum die height - Double platen
500-200 mm
Maximum and minimum die height - Double platen (increased)
600-200 mm
Clamping stroke
440 mm
Locating ring diameter
160 mm
Tie bar spacing, H×V
560x510 mm
Platen size, H×V
800x750 mm
Minimum mould size, H×V
325x300 mm
Maximum mold weight - Single platen
1060-800 Moving-Stationary
Maximum mold weight - Double platen
800-800 Moving-Stationary
Ejector stroke
150 mm
Maximum ejector force
35 kN | 3.5 tonf / Increased (80 kN | 8.0 tonf)
Injection Unit
Screw diameter (mm)
32
36
40
44
48
52
Injection stroke (mm)
150
150
150
176
176
208
Max. injection volume (cm³)
121
153
188
268
318
442
Nozzle touch force
30 kN | 3.0 tonf
Nozzle touch force (increased)
50 kN | 5.0 tonf
Screw and Barrel
Number of heater zones
3
3
3
3
3
3
Number of pyrometers
1 Nozzle
Total heater wattage (kW)
12.0
13.0
14.9
15.9
17.9
20.2
Max. Injection Speed (mm/s)
200
Max. injection & Hold Pressure 1 (MPa)
310
310
260
220
190
160
Max. injection & Hold Pressure 2 (MPa)
280
280
260
220
190
160
Max. injection rate (cm³)
160
203
251
304
361
424
Max. screw rotation speed (min⁻¹)
300
300
300
300
300
300
Machine weight Single platen | Double platen
6.8 | ≈ 7.05 t
Max. Injection Speed (mm/s)
270 (high duty)
Max. injection & Hold Pressure 1 (MPa)
310
310
280
260
230
200
Max. injection & Hold Pressure 2 (MPa)
280
280
280
260
230
200
Max. injection rate (cm³)
217
274
339
410
488
573
Max. injection pressure (high-pressure filling mode) (MPa)
380
345
320
280
-
-
Max. screw rotation speed (min⁻¹)
400
400
400
400
400
400
Machine weight Single platen | Double platen
6.95 | ≈ 7.2 t
Max. Injection Speed (mm/s)
350
Max. injection & Hold Pressure 1 (MPa)
310
310
280
240
190
160
Max. injection & Hold Pressure 2 (MPa)
280
280
260
220
190
160
Max. injection rate (cm³)
281
356
439
532
633
743
Max. injection pressure (high-pressure filling mode) (MPa)
380
345
-
-
-
-
Max. screw rotation speed (min⁻¹)
400
400
400
400
400
400
Machine weight Single platen | Double platen
6.95 | ≈ 7.2 t

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story video about ROBOSHOT with the Italian company Poloplast.

ROBOSHOT Series

Fast injection rates, precision and accuracy. Explore our ROBOSHOT series now!

Get Inspired

Get Inspiration from Other's Success

Success Story with the Hungarian company Simon. Showcasing the Roboshot.
Simon

FANUC ROBOSHOT Machines Keep Things Simple for SIMON

High-volume plastics parts; thin walls; zero defects; short automotive lead times; demanding energy efficiency requirements. A growing number of manufacturers are combatting these common challenges by investing in ROBOSHOT high-performance, all-electric injection moulding machines from FANUC. Among their number is SIMON Plastics.

ROBOSHOT picture related to the success story video with FANUC Bulgaria customer TESY, the largest producer of water and air heating solutions.
Tesy

TESY on the Road to Efficiency With ROBOSHOT

High production efficiency, low energy costs and noise emissions bundled with great technical support and service is what customers can expect from FANUC’s ROBOSHOT fully electric injection moulding machine.

Success Story Hungarian customer Viskiplast. Products shown: ROBOSHOT.
Viskiplast

Injection Moulding Shop Shapes its Future with FANUC

There are numerous plastic injection moulding machines available on the market, but most modern manufacturers seek a core set of key attributes based on flexibility, energy efficiency and performance. As a result, the highly capable FANUC ROBOSHOT, with its potential for rapid tool changes and all-electric low energy consumption, is a proven cho...

Success story of successful implementation of FANUC ROBOSHOT (injection moulding machines) at the Italian company Poloplast.
Poloplast

Optimised Resources and Sustainable Moulding Thanks to FANUC

In the food packaging industry, production must be fast, reliable and clean. No wonder Poloplast chose FANUC's ROBOSHOT injection moulding machines. In addition to immediate efficiency improvements and energy savings, the advanced software features on the machines allow the company to further monitor and increase productivity while expanding its...