DR-3𝑖B/6 STAINLESS

The DR-3𝑖B/6 STAINLESS is FANUC’s first stainless steel Delta robot designed to help customers maximise efficiency in picking and packing applications, specifically of food, pharmaceutical and cosmetics products. The robot is rated IP69K, featuring a fully enclosed stainless steel body that is resistant to the chemicals and high pressure/temperatures required in strict wash-down environments typical of food, cosmetics and pharmaceutical industries.
Robot Payload
6 kg
Robot Reach
1200 mm
Axes
4

Benefits for Your Business

Pictogram for Payload delta (Robot) in black. SVG format.

Maximise Throughput

Handle payloads up to 6 kg at high speeds combined with a reach of 1200 mm and a powerful four-axis design.
Pictogram for Protection ISO (Robot) in black. SVG format.

High-Level Hygiene Standards

The stainless steel surface assures excellent corrosion resistance for increased cleaning and hygiene requirements. Smooth surfaces and fluoro-rubber gaskets prevent accumulation of dirt & bacteria.
Pictogram for Industries Food in black, svg format

Specialist for Food Applications

Avoid the risk of contamination with NSF-H1 food grade grease and benefit from top-notch performance and hygiene compliance in demanding environments with IP69K protection
Pictogram for Easy to clean (robot) in black. SVG format.

Two Different Surface Finishes

This model is available with two different surface finishes. You can either choose standard stainless or mirror finishing suitable for the American food industry, both of which are easy to clean.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Ceiling mount
Yes
default
Robot Payload
6 kg
Robot Reach
1200 mm
Axes
4

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

DR-3iB/6 STAINLESS Picking Chicken
Delta Robot,  Food Grade,  DR-3iB/6 STAINLESS,  Delta,  food grade,  food handling,  picking,  Car,  Transportation,  Vehicle
Dr-3iB/6 Stainless picking raw chicken filets

DR-3 Series

Discover the unique, ultra-compact DR-3 Series and enter a new dimension in high-speed small parts handling.

Get Inspired