DR-3𝑖B/8L

The DR-3𝑖B/8L Delta robot, with its 8 kg payload capacity, 1,600 mm horizontal reach, 500 mm vertical reach, and a wrist inertia of 0.2 kgm2, offers versatility across various industries. Its exceptional motion performance, boasting speeds of up to 5,500 mm/sec, makes it ideal for tasks like pick-and-place and packaging, particularly in the food and pharmaceutical sectors.
Robot Payload
8 kg
Robot Reach
1600 mm
Axes
4

Meet the DR-3 Series

Benefits for Your Business

Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Ease of Installation, Operation and Maintenance

Simplify installation and protect cables from damage thanks to the 20 mm hollow wrist design. Benefit from viewing windows on major axis reducers to quickly spot grease/oil build-up.
Pictogram for Industries Food in black, svg format

Specialist for Food Applications

Avoid the risk of contamination with NSF-H1 food grade grease and benefit from top-notch performance and hygiene compliance in demanding environments with IP69K protection
Pictogram for Easy to clean (robot) in black. SVG format.

Two Different Surface Finishes

This model is available with two different surface finishes. You can either choose a painted or plated finish, both of which are smooth and easy to clean.
Pictogram for Reach Delta (Robot) in black. SVG format.

High Wrist Inertia

A high wrist inertia of 0.2 kgm2 allows you to handle large parts or use multi-pick grippers. Your ideal choice for an extraordinary wide range of applications.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Ceiling mount
Yes
General attributes
Robot Payload
8 kg
Robot Reach
1600 mm
Axes
4

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

DR-3iB/6 STAINLESS Picking Chicken
Delta Robot,  Food Grade,  DR-3iB/6 STAINLESS,  Delta,  food grade,  food handling,  picking,  Car,  Transportation,  Vehicle
Dr-3iB/6 Stainless picking raw chicken filets

DR-3 Series

Discover the unique, ultra-compact DR-3 Series and enter a new dimension in high-speed small parts handling.

Get Inspired

Get Inspiration from Other's Success

Image Success Story Demo S.A. - FANUC Bulgaria
SABO-DEMO

Automation is the Best Medicine at DEMO

A key player in the pharmaceutical industry, significantly improved its production capabilities with FANUC's automated solutions. By integrating FANUC robots, DEMO optimised the filling, packaging, and labeling processes, resulting in enhanced efficiency, accuracy, and overall productivity in their operations.