LR-10𝑖A/10

The LR-10𝑖A/10, a compact 6-axis robot, excels in machine tending and diverse picking tasks, commonly found in warehousing and logistics. Perfect for space-constrained facilities, its slender arm adeptly loads and unloads parts within machine tools. Weighing just 46 kg, it can be floor-mounted, inverted, or positioned at an angle. Additionally, effortless integration with AGVs or other mobile platforms empowers automation for underutilised machines and repetitive operations. Maximise efficiency and space with the LR-10𝑖A/10, the versatile solution for compact automation needs.
Robot Payload
10 kg
Robot Reach
1101 mm
Axes
6

Meet the LR-10𝑖A/10

Benefits for Your Business

Pictogram for

Ideal for Harsh Environments

Operate with confidence in harsh environments. Its fully enclosed, IP67-rated design shields it from coolant splashes and machining dust, making it perfect for machine tool loading and unloading.
Pictogram for Robot slim arm (Robot) in black. SVG format.

Strong Wrist

Your ideal choice for machine tending, assembly and packaging applications benefiting from a wrist inertia of 0.28 kgm² and a pushdown force of 170 N.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Seamless Integration

Easily integrate this robot into a machine without any interfering contours thanks to an optional bottom connection cable exit.
Pictogram for Payload (Robot) in black. SVG format.

Powerful Performance

Take advantage of the space-saving design. With a payload of 10 kg and a robust wrist, this lightweight robot has a powerful performance and is ideal for use in confined spaces.
Pictogram for Lightweight (Miscellaneous) in black. SVG format.

Additional Payload

Need a stronger grip? Handle 13 kg payloads with a slightly reduced reach. Ideal for working in confined spaces and handling heavier objects.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Increase flexibility and save floor space with ceiling or angled mounting. In addition, the compact design and integrated services minimise robot interference and support easy integration.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
default
Robot Payload
10 kg
Robot Reach
1101 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Machine tending with FANUC Robot. FANUC CRX Robot loading/unloading FANUC Robodrill machining center.

LR-10 Series

Lightweight, strong, and long reach robot in a compact package. Explore our LR-10 Series now!

Get Inspired

Get Inspiration from Other's Success

Images Smith & Nephew success story 
Machine tending with LR-10iA/10 and DCS
Smith+Nephew

A Safe Space for Implant Machining

Machine tending (loading and unloading) is one of the most popular applications for an industrial robot thanks to the elimination of labour costs and higher production throughput. However, in a busy industrial plant, how is it possible to ensure the safety of employees in close proximity to such a fast and powerful installation? The use of FANUC Dual Check Safety technology at world-leading medical technology company Smith+Nephew, demonstrates the optimal solution.

Bern, FANUC, Münzen, Münzprägerei, Swissmint
Images Swissmint case study
Swissmint

FANUC Robots Automate Coin Production at Swissmint

Automating the full minting process from individual coins to finished palletised boxes is no mean feat. However, that was the task facing Swissmint, the Federal Mint of Switzerland. To make this complex concept a reality, Swissmint deploys high-performance FANUC robots in tasks that include pick and place, assembly of boxes and palletisation.