Image of LR Mate/7-9D (LR Mate 200iD/7L) from a left view. The FANUC LR Mate/7-9D is a compact 6 axis robot ideal for process automation in many industries.
Virtual show 2021. Moulding of ice-scratcher on exhibition. Machine tending.
Image related to the success story VL Robotix.  FANUC Germany. 

Success story features ROBOSHOT in combination with an LR Mate 200iD/7L.
LR Mate robots picking cans. High resolution file.
LR Mate robots picking plastic bottles. High resolution file.

LR Mate 200๐‘–D/7L

The LR Mate 200๐‘–D/7L is a versatile 6-axis robot with the longest reach in the LR Mate range at 911 mm. Designed for multi-purpose industrial applications, it combines compactness with extended reach. This model comes with IP67 protection as standard, ensuring reliability in a variety of environments. It excels at handling small payloads quickly and offers a wide range of options, including integrated intelligent functionality (vision and force sensing) and specialised application packages for different operational needs.
Robot Payload
7 kg
Robot Reach
911 mm
Axes
6

Benefits for Your Business

Pictogram for Miscellaneous-Fast in black, svg format

More Throughput

Increase your productivity with powerful servomotors and a highly rigid arm to achieve high acceleration and fast cycle times. Benefit from smooth vibration-less motion even at high operating speeds.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce costs thanks to 6DI/6DO on J3 axis connector to support on-board grippers as well as integrated double x 2 solenoid valves and air lines as standard.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP67 Protection as Standard

Benefit from a water and dust proof wrist and body for the longest possible service life and outstanding uptime. Your ideal choice for working in dusty, hose-filled and die-cast environments.
Pictogram for Smooth Serial Link Design (Robot) in black. SVG format.

Maximum Flexibility

Reduce cycle times and benefit from more flexible cell designs by allowing multiple robots to work in close proximity with the intelligent flip-over capability.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Versatility for Any Situation

Increase flexibility and save floor space with ceiling or angled mounting. With its sealed mechanical units (IP67), it can even be integrated directly into a machine tool.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30๐‘–B Plus Controller
Protection
Body standard/optional
IP67/IP69K
Wrist & J3 arm standard/optional
IP67/IP69K
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
7 kg
Robot Reach
911 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Images referring to the case study Erkul cosmetics FTR

LR Mate Series

Lightweight and compact. Big things do come in small packages. Explore our LR Mate Series now!

Get Inspired

Get Inspiration from Other's Success

Images referring to the case study Erkul cosmetics FTR
Erkul Cosmetics

Cosmetics Manufacturer Sees the Beauty of FANUC Automation

Erkul Cosmetics in Turkey benefits from a myriad of quality and efficiency benefits provided by various high-performance FANUC automation products. This fast-growing cosmetics enterprise is looking to set a benchmark for manufacturing in its sector, supported by the competitive gains that FANUC solutions provide.

FANUC success story featuring the French customer Joseph Martin.  Joseph Martin acquired the first FANUC machine in 1990, a ROBOCUT CNC wire EDM which is still in operation today.
Joseph Martin

FANUC Solutions Provide Common Thread at Screw-Cutting Specialist

Moving from labour-based to automated production operations can sometimes appear daunting. And yet, with the right technology partner on-board, processes such as automated machining and assembly can come to realisation with relative ease, instantly delivering new levels of productivity and reliability.