FANUC-Robot-M-710-70-21C

M-710𝑖C/70

The M-710𝑖C/70 is a standard 70 kg payload multi-purpose robot designed for efficiency and precision. This 6-axis model is designed with a slim wrist, rigid arm and small footprint to optimise space utilisation. It combines a substantial payload capacity of 70 kg with extremely high axis speeds, ensuring fast and smooth operations. The M-710𝑖C/70 is further enhanced by its exceptional repeatability of ± 0.04 mm, making it a reliable choice for tasks demanding high precision and speed.
Robot Payload
70 kg
Robot Reach
2050 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Protection ISO (Robot) in black. SVG format.

Prepared for Harsh Environment

Your ideal choice for dusty and humid environments, the IP67 protection rating for the wrist and IP54 for the body protects the robot from moisture and dust.
Pictogram for Miscellaneous-Fast in black, svg format

Powerful Performance

Maximise your throughput and lift up to 70 kg with very high axis speed and a repeatability of ± 0.04 mm.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Ultimate Versatility

Add an optional palletising mode and move linear trough singularity. This gives you the flexibility to operate it as a fully-fledged 6-axis robot and as a 5-axis palletising robot.
Pictogram for Smooth Serial Link Design (Robot) in black. SVG format.

Flexible Cell Design

Minimise cycle times and achieve unparalleled flexibility with seamlessly coordinated robots working side-by-side without interference thanks to flip-over capability.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Increase flexibility and save floor space with ceiling or angled mounting.
Pictogram for Miscellaneous-Fast in black, svg format

Top Speed and Motion Performance

High speed axes and accurate, robust, purpose-built reducers and motors ensure optimum performance and unrivalled reliability.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
70 kg
Robot Reach
2050 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story CAMOZZI. Fanuc Italy.

Camozzi Automation, part of the Camozzi Group, is a leading designer and manufacturer of components for industrial automation.

Camozzi has recently implemented three twin-spindle workstations with three FANUC M-710iC robots, which allow maximum production flexibility for the production of the valve body without the need for additional machining, with a substantial reduction in TCO.

M-710 Series

The slim wrist, small footprint robot for medium payloads. Explore our M-710 Series now!

Get Inspired

Get Inspiration from Other's Success

FANUC M-710iC/70 industrial robot combined with a FANUC 3DV/600 3D vision system, which is able to recognise the position of crates and pallets independently, at the Swiss company Heinz Hänggi Stanztechnik.
Heinz Hänggi Stanztechnik

FANUC Robot Stamps Out Crate Washing Inefficiency

Robots are productive, reliable, consistent, efficient and economic across a host of industrial applications. Loading and unloading crates to and from pallets as part of an industrial washing process is a case in point. However, what happens when the starting position of the crates is random? In such instances, FANUC is finding that its 3D visio...

Image related to the success story as Dovy Keukens
Dovy Keukens

Kitchen Manufacturer Steams Ahead With FANUC Robots

Dovy Keukens is a real success story: from a start-up using a flax shed in 1980 to a 55,000 m2 state-of-the art production facility today with around 430 employees. This progressive manufacturer of custom kitchens is one of the most sophisticated around, and sitting at the heart of its production plant are several six-axis industrial robots from...

Success story about successful implementation of FANUC robots, and cobots at the Turkish company Silverline.
Silverline

Cooker Hood Manufacturer Extracts the Advantages of FANUC Robots

The co-operation between FANUC and extractor hood manufacturer Silverline, which started with a special automated bonding project in 2015, has led to a total of 17 robots working across the company’s factory in Turkey. FANUC regularly sees this kind of outcome, where taking the initial leap into robot investment leads to an almost immediate real...