CNC Series 35i-MODEL B



The FANUC series 35i-MODEL B control is primarily designed for transfer lines, gantries or multiple milling and drilling stations. Its software options enable high-precision multi-path processing with short processing times.

Download Controls
Overview

Key features:

  • up to 20 axis, 4 spindle axis and 4 path
  • ready to use with integrated software package
  • simple axis setup
  • additional functions for simple customisation
  • up to 5 integrated high speed PMCs
  • integrated FANUC Dual Check Safety function

Applications