CNC Series 0i-MODEL F



The CNC Series 0i -MODEL F provides the ideal basic solution for multiple control applications. Ready to use, it boasts latest generation hardware and a complete package of standard software. To maximise productivity on more specific applications, it can be easily customised using a range of additional functions. Combining unbeatable value for money with unrivalled performance and reliability, it includes features and functions usually associated with high performance systems.
 

Download Controls
Overview

Download Seamless
CNC brochure

Key Features

  • up to 12 axes, 6 spindle axes and 2 paths
  • up to 2 additional loader paths
  • 4-axis simultaneous and 3+2 axis machining
  • ready to use with integrated software package
  • excellent performance-to-cost ratio
  • integrated FANUC Dual Check Safety function
  • shop-floor programming via MANUAL GUIDE i or TURN MATE i
  • additional functions for simple customisation
  • integrated high-speed PMC
  • high speed and high quality machining package
  • maximum look-ahead blocks 400
  • common operability, maintainability, network and PMC function with CNC Series 30i-MODEL B

Applications