Designed specifically for cleanroom and food applications, the SR-12𝑖A/C complies with ISO Class 5 standards. It is equipped with a white epoxy coating and food-grade grease. It makes a great choice for handling, picking and placing, and packaging applications requiring a payload capacity up to 12 kg. Like other models in the FANUC SCARA range, it delivers speed and precision across a full 360° envelope. Its small footprint and pedestal design as well as integrated services enhance its compactness, significantly reducing interference with surrounding equipment. This robot is an optimal choice for industries requiring stringent cleanliness and precision in their automated processes.
AXIS ROBOT
4
|
REACH
900 mm
|
PAYLOAD
12 kg
|
DOWNLOAD FLYER