FANUC amplifiers and power supply modules Energy efficient and cost effective FANUC > FANUC CNC > Drive systems > Amplifiers and power supply modules Menu ProductsRobotsCRXCNCROBODRILLROBOSHOTROBOCUTIoTLaserCustomer Servicelifetime managementmaintenance servicesspare partsSolutionsIndustriesApplicationsCustomer CasesAbout FANUCCareerCountriesHistoryNews and eventsWho we areWhy FanucContact us MyFANUCDownload center CNC CNC Systems and solutionsDisplay and operator paneliHMI - Intelligent Human Machine InterfaceJob Shop Dialog Programming softwareConnectivityDevelopment SoftwareFine Surface TechnologySmart Machine ControlFANUC Retrofit SolutionsDrive systems Amplifiers and power supply modulesMotors CNC Simulator Get Navigation Language selection follow us Sitemap Print Menu ProductsRobotsCRXCNCROBODRILLROBOSHOTROBOCUTIoTLaserCustomer Servicelifetime managementmaintenance servicesspare partsSolutionsIndustriesApplicationsCustomer CasesAbout FANUCCareerCountriesHistoryNews and eventsWho we areWhy FanucContact us MyFANUCDownload center Energy efficient and designed to support even your most advanced machining needs, FANUC amplifiers mix enhanced performance with world-famous FANUC reliability. Amplifiers FANUC-Amplifier Alpha i-series Featuring power source regeneration and low power loss devices, this is the energy efficient solution. Built using a modular structure with αiPS (power supply), αiSP (spindle amplifier) and αiSV (servo amplifier), these models come with built-in leakage detection functionality and a safe torque off function in the servo and spindle amplifier. Maintenance is easy. Replacing the circuit board and fan does not require disassembly. Key Features modular structure with αiPS (power supply), αiSP (spindle amplifier), and αiSV (servo amplifier) compact amplifier unit for 1 spindle & 3 axes built-in Leakage Detection function Safe Torque Off function in servo and spindle amplifier quick maintenance by circuit board and fan replacement without disassembly 75/100kW spindle amplifier (400V) with high efficient SIC (silicon carbide) power circuit available Various power supply modules αiPSs with sinusoidal input – stabilized DC link SSM modules for voltage protection of spindle and servo amplifier FANUC Amplifier Beta i series The cost effective solution with an integrated power supply. This range comes with a servo amplifier for up to two axes or as compact spindle plus servo amplifier unit for one spindle and up to three servo axes. Benefiting from low power loss, they also feature a safe torque off function. Maintenance is easy and replacing the circuit board and fan does not require disassembly. There is a servo amplifier suitable for auxiliary axes, and with the βiSVSP / βiSVSPc models makes a very affordable choice for small and medium size compact lathe machines. Key Features servo amplifier for up to 2 axes compact amplifier unit for 1 spindle & up to 3 axes low loss power devices safe torque off function quick maintenance by circuit board and fan replacement without disassembly servo amplifier suitable for auxiliary axes βiSVSP/βiSVSPc especially for economical small/medium size compact lathe or milling machines