FANUC SEARCH

Find everything about …

Case study

Case study

Exemplary reliability: 35-year-old FANUC wire EDM still in daily use

What does it take to become confident in a machine tool brand? While factors such as machining quality, productivity and efficiency all contribute to customer satisfaction, reliability typically provides most peace-of-mind. German tool and mould-making specialist Kress Funkenerosion can provide pertinent testimony in support of this notion. Acquiring its first FANUC EDM machine in 1990, the FANUC Tape Cut W2 still runs every day at this busy manufacturing company. Unsurprisingly, Kress has since invested in 12 FANUC models over the years.
Case study

Automated Painting Line is State-Of-The-Art

In the manufacturing industry, painting and coating are among the most inconsistent processes to complete manually. Application speed, paint thickness and distance to the surface are extremely difficult for operators to perform without unintentional deviation. The answer is to adopt robots, in particular FANUC P-series paint robots, which have been developed especially for this challenging production process.

Applications

application

Painting

Deliver unmatched precision and consistency in robotic painting applications, maintaining a steady hand and consistent speed to ensure even coverage with every stroke and spray. Improve efficiency and reduce turnaround times with robotic systems capable of continuous, fatigue-free operation. Use a cost-effective, safe and flexible robotic painting solutions for a variety of tasks.
application

Assembling

Automate assembly processes with robots to achieve significant advantages over manual methods. Ensure unparalleled precision and consistency, reducing errors and guaranteeing high-quality output. Increase production speed by enabling continuous operation without fatigue, which boosts throughput. Elevate efficiency, quality, and safety, making automation a strategic investment for any manufacturing operation.
application

Vision Inspection

Vision inspection technology enhances your manufacturing processes with image-based automated systems that accurately inspect and analyse objects. Advanced vision inspection solutions use cutting-edge cameras, sensors, and software to capture and process images, detect defects, measure dimensions, and ensure your products meet the highest quality standards.

Industries

industry

Plastics

Discover FANUC solutions for more efficient plastics and rubber manufacturing processes.
industry

Food & Beverage

Food & beverage is our bread & butter. Contact us today to put our experience in robots in food & beverage industry to work for you.
industry

Complex Machining for the Automotive Industry

Precision and Efficiency in Automotive Manufacturing!

CNCs

Image of CNC FS500i-A on a white background
cnc

NOT - MVP - FS500𝑖-A

The future of CNC technology for advanced manufacturing: FS500𝑖-A: The next-generation CNC. In the ever-evolving landscape of modern manufacturing, our FS500𝑖-A stands as a beacon of innovation and efficiency. Designed for businesses that demand precision and adaptability, this next-generation CNC redefines what's possible in complex manufacturing environments.
Max. controlled paths
10
Max. controlled axes total / per path
32/24
Max. spindle axes total / per path
6/4
Image of FANUC CNC 0i-MF Plus on a white background. Easy to use CNC for machining center.
cnc

0𝑖-MF Plus

The 0𝑖-MF Plus provides the ideal solution for basic milling applications. This system is equipped with the latest control technology for fine surface machining, reducing cycle time, and customisable functions that can flexibly create screens suitable for machine tools.
Max. controlled paths
2
Max. controlled axes total / per path
11/9
Max. spindle axes total / per path
4/3
Image of FANUC CNC 0i-TF Plus on a white background. Easy to use CNC for lathe.
cnc

0𝑖-TF Plus

The 0𝑖-TF Plus is a fundamental CNC system tailored for turning applications, optimally designed to enhance the functionality of standard lathes. This basic yet capable system offers customisable functions and screens, perfectly suited for fine surface machining and reducing cycle times. With control over up to 15 axes in a single path and 18 in a dual path system, the 0𝑖-TF Plus provides essential features needed for efficient lathe operations, making it an ideal choice for entry-level CNC users seeking reliable performance.
Max. controlled paths
2
Max. controlled axes total / per path
12/9
Max. spindle axes total / per path
6/4

Robots

The FANUC M-2000/1200F-37A is a heavy-duty robot designed for high-performance handling applications.
robot

M-2000𝑖A/1200

The M-2000𝑖A/1200 robot is a heavy-duty robot offering maximum performance. Equipped with six axes for versatile movement and a robust 1200 kg payload capacity, this robot is engineered for exceptional strength and precision. Its impressive reach of 3734 mm enables it to effortlessly handle large-scale tasks across various applications. The M-2000𝑖A/1200 is designed to enhance efficiency, accuracy, and flexibility in operations, making it a key solution for today's manufacturing challenges.
Axes
6
Robot Payload
1200 kg
Robot Reach
3734 mm
The FANUC M-2000/1700F-47A is a heavy-duty robot designed for high-performance handling applications.
robot

M-2000𝑖A/1700L

With a payload capacity of 1.7 tonnes and a vertical lifting stroke of 6.2 metres, the powerful M-2000𝑖A/1700L long-reach robot excels at handling large, heavy objects. It can easily lift and position an entire car body, offering total flexibility. Designed to improve workflow, increase efficiency and reduce costs, this robot is a game changer in heavy-duty robotics.
Axes
6
Robot Payload
1700 kg
Robot Reach
4683 mm
Image of M-2000iA/900L from a right view on a white background.
The FANUC M-2000/900F-47A is a heavy-duty robot designed for high-performance handling applications.
robot

M-2000𝑖A/900L

The M-2000𝑖A/900L robot sets a high standard in heavy-duty robotics. Featuring an impressive vertical lifting stroke and a 900 kg payload capacity, this long-arm variant excels in handling heavy load applications. With an extraordinary lifting height of 6200 mm and a horizontal reach of 4683 mm, it effortlessly manages the largest workpieces, showcasing outstanding strength and reach in its class. Its design and capabilities make it an essential tool for challenging industrial tasks.
Axes
6
Robot Payload
900 kg
Robot Reach
4683 mm

Offices

European FANUC Germany Service Office in Neuhausen.

FANUC Deutschland GmbH

BernhÀuser Straße 36

73765 Neuhausen a.d.F.

Germany

+49 7158 1282 0
European FANUC France Service Office in Evry.

FANUC France (Evry)

15, rue LΓ©onard de Vinci

91090 Lisses

France

+33 1 72 07 30 00
European FANUC Europe Service Office in Luxembourg, in Echternach.

FANUC Europe Corporation

7 Rue Benedikt Zender

6468 Echternach

Luxembourg

+352 72 77 77 0

News

news / 06/02/2024

Developing Robots with Empathy

FANUC supports SUPSI to optimise teamwork between human and machine.
news / 09/04/2024

Robots in the Bakery

β€žBakistoβ€œ relieves employees and reduces food waste.
news / 16/08/2024

FANUC Honoured as Top Innovator 2024

Clarivate recognises excellence in Advancing Factory Automation Technology.

ROBOSHOTs

The FANUC Roboshot Ξ±-S100iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S100𝑖B

Designed to meet the demands of connector businesses, automotive manufacturers, electronics producers, medical device makers, and consumer goods companies, this machine offers unparalleled versatility. With its ability to handle Liquid Silicone Rubber (LSR), it is the preferred choice for all-rounder applications, catering to a wide range of production needs. Trusted by industry leaders, our medium-sized 𝛼-S100𝑖B model sets the standard for excellence in injection molding.
Screw diameter (mm)
22 , 26 , 28 , 32 , 36 , 40 mm
Tie bar spacing, HΓ—V
460 x 410 mm
Tonnage
1000 kN | 100 tonf
The FANUC Roboshot Ξ±-S130iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S130𝑖B

Engineered to excel in connector businesses, automotive manufacturing, electronics production, medical device fabrication, and consumer goods manufacturing, this machine is the cornerstone of efficient injection molding processes. Renowned for its ability to handle Liquid Silicone Rubber (LSR) materials, it is the preferred choice for all-rounder applications, making it a popular selection across various industries.
Screw diameter (mm)
26 , 28 , 32 , 36 , 40 mm
Tie bar spacing, HΓ—V
530 x 530 mm
Tonnage
1300 kN | 130 tonf
The FANUC Roboshot Ξ±-S150iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S150𝑖B

Trusted by industry leaders in connector businesses, automotive manufacturing, electronics production, medical equipment supply, and consumer goods manufacturing, this machine sets the standard for precision and performance. With its advanced 2K multi-component molding capabilities, it Is the top choice for all-rounder applications, earning its reputation as the most popular option among discerning manufacturers.
Screw diameter (mm)
32 , 36 , 40 , 44 , 48 , 52 mm
Tie bar spacing, HΓ—V
560 x 510 mm
Tonnage
1500 kN | 150 tonf

ROBODRILLs

The FANUC Robodrill Ξ±-D28LiB5 ADV Plus Y500 is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D28L𝑖B5 ADV Plus Y500

For high-precision operations on a limited footprint, this solution stands out as the top choice. With the ability to securely clamp multiple parts based on their size, this long-stroke model is an exceptional machining solution. Notably, it includes a cutting-edge 28-tool Automatic Tool Changer (ATC) for even greater efficiency and versatility. Industries such as automotive, life sciences, electronics, and more can benefit immensely from its capabilities.
Max. table load
400 kg
Table size
850x500 mm
Travel X/Y/Z
700/500/400 mm
The FANUC Robodrill Ξ±-D21MiB5 ADV Plus is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D21M𝑖B5 ADV Plus

Incorporating a standard stroke, these machines epitomise the quintessential all-purpose vertical machining center. They elevate productivity across a wide spectrum of milling and drilling operations, demanding the utmost in precision, adaptability, and dependability.
Max. table load
400 kg
Table size
650x400 mm
Travel X/Y/Z
500/400/400 mm
The FANUC Robodrill Ξ±-D28MiB5 ADV Plus is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D28M𝑖B5 ADV Plus

For high-precision operations on a small footprint, this solution stands out as the top choice. With the ability to securely clamp multiple parts based on their size, this medium-stroke model is an exceptional machining solution. Notably, it includes a cutting-edge 28-tool Automatic Tool Changer (ATC) for even greater efficiency and versatility.
Max. table load
400 kg
Table size
650x400 mm
Travel X/Y/Z
500/400/400 mm

ROBOCUTs

The FANUC Robocut Ξ±-C400iC is a high-reliability and high-performance wire electrical-discharge machine (wire-cutting EDM).
robocut

ROBOCUT 𝛼-C400𝑖C

Introducing the ROBOCUT 𝛼-C400𝑖C model – the compact match for micro machining. This cutting-edge machine sets new standards in precision and versatility, making it the perfect choice for industries like aerospace, automotive, and beyond. With its exceptional accuracy and compact design, the ROBOCUT 𝛼-C400𝑖C redefines precision engineering, promising a bright future for your machining needs.
Maximum workpiece dimensions
730x630x250 mm
Maximum workpiece weight
500 kg
XY axis table travel
400x300 mm
With incredibly long mean times between failures, low maintenance, longevity and excellent uptimes, these future-proof spark erosion machines are designed to save time and drive down unit costs while ensuring superlative accuracy and cutting efficiency.
robocut

ROBOCUT 𝛼-C600𝑖C

Introducing the ROBOCUT 𝛼-C600𝑖C – the can-do all-rounder. This versatile machine is your go-to solution for a wide range of machining tasks. Whether it is micro machining, intricate components, or larger projects, the 𝛼-C600𝑖C excels in them all. With its unmatched precision and adaptability, it is the perfect choice for industries like aerospace and automotive, where versatility is key. Discover the ultimate all-rounder for your machining needs with the ROBOCUT 𝛼-C600𝑖C.
Maximum workpiece dimensions
1050x820x300 mm
Maximum workpiece weight
1000 kg
XY axis table travel
600x400 mm
With incredibly long mean times between failures, low maintenance, longevity and excellent uptimes, these future-proof spark erosion machines are designed to save time and drive down unit costs while ensuring superlative accuracy and cutting efficiency.
robocut

ROBOCUT 𝛼-C800𝑖C

Big-bed versatility at its finest. This powerhouse of a machine redefines what's possible in precision machining with its expansive work surface. Whether you're handling large components, intricate details, or anything in between, the 𝛼-C800𝑖C delivers unrivaled performance. Experience the freedom to tackle diverse projects with ease, making it an ideal choice for industries requiring big-bed capabilities. Explore limitless possibilities with the ROBOCUT 𝛼-C800𝑖C.
Maximum workpiece dimensions
1250x975x300 mm
Maximum workpiece weight
3000 kg
XY axis table travel
800x600 mm

Lasers

High-speed and high-accurate laser welding and remote welding
with FANUC 3D laser scanner LS3Di-A
laser

Galvano Scanner

Take your CNC laser machining to the next level. Our FANUC Galvo Scanner seamlessly integrates with your existing system, delivering industry-leading speed and precision for intricate designs and high-volume production. This high-speed and high-precision Galvano Scanner effortlessly achieves complex laser paths, boosting productivity with faster cycle times and minimal downtime, thanks to its robust design. It is also compatible with remote welding robots and remote welding systems, broadening its range of applications. Unlock new design possibilities, accelerate turnaround times, and optimise production efficiency.
Laser maximum output
6000 W
0 Case studies – 0-0 Case study
0 Application – 0-0 Application
0 Industry – 0-0 Industry
0 CNC – 0-0 CNC
0 Robot – 0-0 Robot
0 Office – 0-0 Office
0 News – 0-0 News
0 Event – 0-0 Event
0 ROBOSHOT – 0-0 ROBOSHOT
0 ROBODRILL – 0-0 ROBODRILL
0 ROBOCUT – 0-0 ROBOCUT
0 Laser – 0-0 Laser