All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
Designed specifically for arc welding applications, the FANUC ARC Mate range of welding robots is the result of years of experience in robotics and welding. Our ARC Mate range includes a variety of models with payloads up to 35 kg and reach up to 2.2 m, suitable for a wide range of arc welding, laser welding, soldering and cutting applications. FANUC has developed a range of tools to increase the versatility of the FANUC ARC Mate robot series and help make your processes more efficient and profitable.