ROBODRILL 𝛼-D21M𝑖B5 Plus

With their standard stroke, these machines stand out as the epitome of versatile vertical machining centers. They excel in boosting productivity across various milling and drilling tasks that demand the highest levels of precision, flexibility, and reliability. Thanks to their wide varieties of options, they can easily adapt to different requirements.
Table size
650x400 mm
Travel X/Y/Z
500/400/330
Max. table load
300 kg

Benefits for Your Business

Pictogram for Performance (IoT) in black. SVG format.

More Efficient

Whether it’s a new setup or changing unit numbers and the range of 3 to 5 axes, ROBODRILL’s inherent versatility saves you money within a wide range of applications and industries.
Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

High Precision

Excellent repeatability makes the FANUC ROBODRILL ideally suited to applications such as high-speed drilling, boring, milling, turning and tapping.
Pictogram for Robots (Product) in black. SVG format.

Easy Automation

ROBODRILL is designed for effortless automation, featuring an ergonomic work area and accessible robot integration, along with the optional Robot Package for swift and uncomplicated automation.
Pictogram for Adaptive smart factories (IoT) in black. SVG format.

More Intelligent

By employing smart cutting techniques, it delivers results comparable to more potent machines, reducing processing time. Ideal for high-speed machining, mold making, or 5-axis operations.
Icon for Miscellaneous-remaining value. SVG

Future-Proof Investment

FANUC's renowned reliability and straightforward maintenance maximise uptime, while the long-lasting ROBODRILL machines offer exceptional return on investment.
Pictogram for Low energy consumption (Sustainability) in black. SVG format.

Major Energy Savings

FANUC ROBODRILL saves energy with smart features, optimising performance and power usage with the Energy Saving Screen.
Test Description

Lifetime Machine Support

With over 35 years of experience and a dedication to precision, FANUC ensures high reliability in producing long-lasting, high-quality products, supporting customers in achieving effective operations.

Technical Specifications

ROBODRILL specs
Table size
650x400 mm
Travel X/Y/Z
500/400/330
Max. table load
300 kg
Machine mass/with DDR-TiB
2/ 2.2 t
Max. tool length
250 mm
Max. tool diameter
80 mm
Max. tool mass
3 kg
Total mass
33 kg
Number of tools
21
Spindle holder 7/24 taper No.30
Optional
Spindle holder BBT30
Available
Distance from spindle nose to table
250-580 mm (with HC100)
Spindle speed
10000 | 24000
Max. rated torque of 10,000 rpm spindle (1 min)
79.7 Nm | 0 ~ 1,700 rpm
Max. rated torque of 10,000 rpm spindle (continuous)
13.6 Nm | 0 ~ 2,800 rpm
Max. rated power of 10,000 rpm spindle (1 min)
14.2 kW | 1,700 ~ 2,000 rpm
Max. rated power of 10,000 rpm spindle (continuous)
4.0 kW | 2,800 ~ 8,000 rpm
Max. rated torque of 24,000 rpm spindle (1 min)
35.0 Nm | 0 ~ 7,000 rpm
Max. rated torque of 24,000 rpm spindle (continuous)
7.5 Nm | 0 ~ 7,000 rpm
Max. rated power of 24,000 rpm spindle (1 min)
26.0 kW | 7,000 ~ 15,000 rpm
Max. rated power of 24,000 rpm spindle (continuous)
5.5 kW | 7,000 ~ 15,000 rpm
Rapid traverse in all axes
54 m/min
Maximum programmable cutting feed
30000 mm/min
Tool change time (fastest setting)(cut to cut)
1.6 s
Bidirectional accuracy of positioning of an axis (ISO230-2:1988)
<0.006 mm
Bidirectional repeatability of positioning of an axis (ISO230-2:1997,2006)
<0.004 mm
Air pressure consumption
160 L/min | 0.35–0.55 MPa
Machine size
M
Max. number of simultaneously controlled axes
5
Type of machine
STD

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

FANUC ROBODRILL D28LiB5 ADV Plus Y500 with DDR-T𝑖B rotary table. ROBODRILL DDR-T𝑖B rotary table is the solution for handling parts weighing up to 200 kg with ease.

ROBODRILL Series

Versatile milling, drilling and tapping. Explore our ROBODRILL Series now!

Get Inspired

Get Inspiration from Other's Success

Success story about successful implementation of FANUC ROBODRILL and FANUC ROBOCUT at the company EUROEDIL-HOLDING. EUROEDIL produces sheet metal products for metal structures and construction. By using FANUC machining centres and FANUC wire-cut electric discharge machines in their production process, the company is achieving high increase of production output, sustainable quality, desired operational accuracy and efficiency.
Euroedil

EUROEDIL Enjoys Faster Cutting Rates and Higher Throughput with FANUC Machines

With its new FANUC machines in-site, EUROEDIL has increased its cutting rate and throughput to meet rising volume demands from customers. Moreover, the accuracy and precision of the company’s die-cutting tools have improved noticeably.

Case study about successful implementation of FANUC Robodrill (machining centers) and FANUC robots at the Polish company ZAP Mechanika.
ZAP-Mechanika

FANUC Provides Vision of the Future at ZAP

While machining can benefit greatly from the adoption of a machine-tending robot, the addition of 3D cameras introduces an extra level of intelligence that leads to autonomous production and particular benefits for manufacturers.