Image of LR Mate/7-7D (LR Mate 200iD) from a left view on a dark grey background. The FANUC LR Mate/7-7D is a compact 6 axis robot ideal for process automation in many industries.
LR Mate 200iD picking and placing cookies with the iRPickTool
Robots,  iR Pick tool,  irpicktool,  robot accessories,  vision
LR Mate 200iD deburring and griniding parts with the FS-15iA Force Sensor.
Image of GRIP success story FANUC Germany. LR Mate 200iD.
Machine Tending,  ROBODRILL,  Machine
The FANUC LR Mate/7-7D is a compact 6 axis robot ideal for process automation in many industries. LR Mate/7-7D loading ROBODRILL.

LR Mate 200๐‘–D

The LR Mate 200๐‘–D is a compact 6 axis robot about the approximate size and reach of a human arm. It combines best-in-class robot weight-load capacity with standard IP67 protection and outstanding FANUC quality. This makes the LR Mate 200๐‘–D the best and most reliable small robot for process automation in many industries.
Robot Payload
7 kg
Robot Reach
717 mm
Axes
6

Benefits for Your Business

Pictogram for Miscellaneous-Fast in black, svg format

More Throughput

Increase your productivity with powerful servomotors and a highly rigid arm to achieve high acceleration and fast cycle times. Benefit from smooth vibration-less motion even at high operating speeds.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP67 Protection as Standard

Benefit from a water and dust proof wrist and body for the longest possible service life and outstanding uptime. Your ideal choice for working in dusty, hose-filled and die-cast environments.
Pictogram for Smooth Serial Link Design (Robot) in black. SVG format.

Maximum Flexibility

Reduce cycle times and benefit from more flexible cell designs by allowing multiple robots to work in close proximity with the intelligent flip-over capability.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce costs thanks to 6DI/6DO on J3 axis connector to support on-board grippers as well as integrated double x 2 solenoid valves and air lines as standard.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Versatility for Any Situation

Increase flexibility and save floor space with ceiling or angled mounting. With its sealed mechanical units (IP67), it can even be integrated directly into a machine tool.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30๐‘–B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
7 kg
Robot Reach
717 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Images referring to the case study Erkul cosmetics FTR

LR Mate Series

Lightweight and compact. Big things do come in small packages. Explore our LR Mate Series now!

Get Inspired

Get Inspiration from Other's Success

Success Story AKE pictures and media
AKE

AKE Deploys FANUC Robots to Steer Success at Nexteer

Nexteer Automotive is taking advantage of nine high-performance industrial robots from FANUC to automate the manufacturing of steering gear components required for BMW. Installed by process automation specialist AKE Robotics, the plant is seeing new levels of process productivity and reliability.

Success Story AlphaRobotica pictures and media
Alpha Robotica

FANUC Robots Help Mask Producer Face up to the Challenge

When production demand accelerates dramatically in a short space of time, robots and automation can help meet requirements much faster than many realise. However, this outcome depends heavily on the selection of robots that are easy to install, program and commission.

Images for Gervokyan success story
Gevorkyan

Powder Metallurgy Specialist Enjoys Dusting of FANUC Excellence

Where a new manufacturer quickly achieves success, it becomes necessary to find a suitable partner for factory automation. Selecting the optimal supplier will help the manufacturer to ramp-up quickly in line with growing customer demand, while simultaneously facilitating higher levels of productivity and efficiency.

Bern, FANUC, Mรผnzen, Mรผnzprรคgerei, Swissmint
Images Swissmint case study
Swissmint

FANUC Robots Automate Coin Production at Swissmint

Automating the full minting process from individual coins to finished palletised boxes is no mean feat. However, that was the task facing Swissmint, the Federal Mint of Switzerland. To make this complex concept a reality, Swissmint deploys high-performance FANUC robots in tasks that include pick and place, assembly of boxes and palletisation.