All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
Tool-to-tool changes on ROBODRILL α-D𝑖B Plus models are extremely fast – ranging from 0.9 seconds on our standard versions to an incredible 0.7 on the advanced. Cut to cut that means 1.5 seconds f...
ROBODRILL's chip countermeasure functions, including the Z-axis telescopic cover, offer a comprehensive solution to chip and coolant-related challenges in precision machining. These innovations ens...
The FANUC ROBODRILL Rotary Tables are an essential addition to multi-sided machining. These DDR rotary tables offer a direct drive mechanism, ensuring exceptional speed and precision. They are high...
Probing is a widely recognised method for optimising the efficiency, quality, capability and accuracy of your machine tool. To create a customised probing solution, choose from the following metrol...
The servo side door mechanism, orchestrated by a servo motor under the purview of the extended axis function of the robot controller, introduces notable enhancements to the ROBODRILL’s operational ...
The Robot Interface 2 function for FANUC ROBODRILL is a cutting-edge feature designed to enhance your manufacturing capabilities. This innovative function allows seamless connection of up to four R...