A new generation of advanced technology

The R-30iB Plus controller is FANUC’s new standard for smarter productivity. It is destined to contribute to the easier use of robots and automation in the manufacturing industry. Featuring a new generation of advanced integrated hardware and more than 250 software functions, it is your key to robot performance in terms of cycle-time, speed, accuracy and safety. The R-30iB also provides full connectivity over an Ethernet network allowing easy connection to connect robots, remote computers and other hardware. Designed for increased user friendliness and minimal energy consumption, the R-30iB Plus comes in four different cabinets to help you make the most of your floor space and production cell layouts. With a flexible appearance, the user interface, iHMI, has a convincing screen resolution and a strong processing capability.

Learn more about the improvements compared to the previous generation of controller:

Download flyer

Integriran krmilnik stroja za programiranje

Visokozmogljiv PMC, integriran v krmilnik R-30iB Plus, lahko dostopa do celotnega sistema vhodno/izhodnih enot robota, kar omogoča preprost posamezen ali asinhron nadzor perifernih naprav brez škodljivih vplivov na zmogljivost robota.

Zasnovana za povečanje storilnosti

Več fleksibilnosti za večjo kapaciteto

Preprosta diagnoza sistema

zaradi standardne opreme iRDiagnostics

Fleksibilna integracija

zaradi več vrat Ethernet

Odlična povezljivost

zaradi širokega nabora možnosti področnih in varnostnih vodil