Speed meets precision

Offering the next level in speed and precision, FANUC SCARA robots are ideally suited to assembly, pick and place, inspection and packaging applications. Depending on your needs, FANUC SCARA robots are available with either 3kg, 6kg, 12kg or 20kg payload capacities. All FANUC SCARA robots operate in a 360° envelope and, by virtue of their pedestal-mount design, occupy a small space-saving footprint. Integrated services prevent the risk of snagging.  

DOWNLOAD FLYER

When is a SCARA robot your right choice?

Given their speed and repeatability, FANUC SCARA robots provide a great way of increasing productivity on pick-and-place or assembly operations. Find out here when a SCARA robot enhances the efficiency of your application.

Learn more

iRProgrammer software

  • new interface for robot setup, robot jogging and easy teaching and programming
  • platform independent: fast browser-based programming via tablet or PC (e.g. Chrome, Safari, etc.)
  • optional Teach Pendant

NEW R-30iB Compact Plus Controller

  • global controller with CE/NRTL compliance
  • simple setup, easy access and lightweight, compact design
  • intelligent features like iRVision, iRPickTool, force sensing, conveyor tracking, and more are available as built-in option

Icon for callout

How can we help you increase your productivity? Our specialists are looking forward to supporting you.

Contact us