A new generation of advanced technology

The R-30iB Plus controller is FANUC’s new standard for smarter productivity. It is destined to contribute to the easier use of robots and automation in the manufacturing industry. Featuring a new generation of advanced integrated hardware and more than 250 software functions, it is your key to robot performance in terms of cycle-time, speed, accuracy and safety. The R-30iB also provides full connectivity over an Ethernet network allowing easy connection to connect robots, remote computers and other hardware. Designed for increased user friendliness and minimal energy consumption, the R-30iB Plus comes in four different cabinets to help you make the most of your floor space and production cell layouts. With a flexible appearance, the user interface, iHMI, has a convincing screen resolution and a strong processing capability.

Learn more about the improvements compared to the previous generation of controller:

Download flyer

Commandes numériques programmables intégrées

Le PMC haute performance intégré au contrôleur R-30iB Plus peut accéder à la totalité du système I/O du robot, afin de faciliter le contrôle séparé ou asynchrone des périphériques sans nuire aux performances du robot.

Toujours plus de productivité

Plus de flexibilité pour plus de capacité en production

Diagnostic aisé du système

grâce au standard iRDiagnostics

Intégration flexible

grâce à plusieurs ports Ethernet

Connectivité avancée

grâce à une large gamme d'options de bus de terrain et de bus de sécurité