A new generation of advanced technology

The R-30iB Plus controller is FANUC’s new standard for smarter productivity. It is destined to contribute to the easier use of robots and automation in the manufacturing industry. Featuring a new generation of advanced integrated hardware and more than 250 software functions, it is your key to robot performance in terms of cycle-time, speed, accuracy and safety. The R-30iB also provides full connectivity over an Ethernet network allowing easy connection to connect robots, remote computers and other hardware. Designed for increased user friendliness and minimal energy consumption, the R-30iB Plus comes in four different cabinets to help you make the most of your floor space and production cell layouts. With a flexible appearance, the user interface, iHMI, has a convincing screen resolution and a strong processing capability.

Learn more about the improvements compared to the previous generation of controller:

Download flyer

Controllo PMC (Programmable Machine Control) integrato

Il PMC integrato ad alte prestazioni del controllore R-30iB Plus ha accesso all'intero sistema I/O del robot per il facile controllo indipendente o asincrono delle periferiche senza alcun effetto negativo sulla prestazione del robot.

Progettato per aumentare la produttività

Caratteristiche del controller per una maggiore flessibilità

Semplice diagnosi del sistema

grazie alla dotazione standard di iRDiagnostics

Integrazione flessibile

grazie alla presenza di diverse porte Ethernet

Eccellente connettività

grazie a una vasta gamma di opzioni di field bus e safety bus