The heart of the ROBODRILL machining center is the CNC FANUC 31๐-B5 Plus, a highly reliable and user-friendly control system that ensures precision and efficiency in your machining operations.
The CNC FANUC 31i-B5 Plus is designed with user-friendliness in mind. Its intuitive interface makes it easy for operators to navigate and program the machine, reducing the learning curve and increasing productivity.
Easy Programming
Programming the ROBODRILL is a breeze with the CNC FANUC 31i-B5 Plus. It offers twenty easily configurable M-codes that allow you to control additional devices and tailor the machine's behavior to your specific needs.
KEY FEATURES
Custom PMC Function
The custom PMC function provides further customization capabilities, allowing you to create specific control logic for your machining processes. This feature empowers you to fine-tune the machine's behavior to meet your unique requirements.
ADDITIONAL CONTENT MISSING TBD HOW TO INSERT
Custom control Panel
With its custom control panel, ROBODRILL offers a flexible and cost-efficient solution for simple system integration. Create on-screen switches (ON/OFF or pulse setting) and indication lamps to operate peripheral devices โ without the need to integrate additional control panel hardware.
Multi-Functional Ethernet Board
The CNC FANUC 31๐-B5 Plus includes a multi-functional Ethernet board as a standard feature. This board enhances connectivity options and simplifies data transfer and communication between the ROBODRILL and external devices.
Favorite Screens
Save your preferred screen setups in a dedicated favorites menu, eliminating the need to recreate them repeatedly. You can also import and export these settings across multiple ROBODRILL devices for consistency and efficiency.
Custom Screens
Register up to 15 FANUC PICTURE applications, allowing you to tailor your interface to your specific needs. Access a variety of exclusive third-party screens for even more customization options.
OPTIONS
Unlock the Full Potential of Your ROBODRILL with These Optional Software Solutions
Additional Axis Interface (4/5 Axes)
The standard 31๐-B5 CNC already contains the functionality needed to transform your ROBODRILL into a 5-axis machine. All you need to do is add the hardware and software option, and you'll have simultaneous 5-axis control capability right at your fingertips.
Robot Interface 2 by FANUC
Connect up to four ROBODRILLs and one FANUC Robot seamlessly without the need for an additional system controller. This integrated control software streamlines your workflow and offers convenience and flexibility.
AI Tool Monitor
Proactively safeguard against spindle-related issues by constantly monitoring spindle load during hole machining operations. Receive alerts and automatic machine stoppage in case load parameters are exceeded, minimizing potential damage and downtime.
Quick Screen
Optimize your ROBODRILL's settings efficiently with four dedicated screens for swift programming and maintenance. Speed up CNC program editing, manage coordinates and tool compensation settings, configure machine operation settings, and handle maintenance settings effortlessly.
Network Manager Screen
Streamline network settings and improve operability with the Network Manager Screen. Manage multiple network connections with visual guidance, simplifying software interactions and enhancing your ROBODRILL experience.
SERVO HRV+ Control
ROBODRILLโs SERVO HRV+ control is a game-changer when it comes to achieving maximum responsiveness in your machining operations. This advanced control system optimizes the electrical controls, ensuring that your ROBODRILL operates at peak performance. With SERVO HRV+ control, your CNC machine responds swiftly and precisely to every command, delivering unparalleled efficiency and accuracy in your machining processes.
High-precision Programme Command
When precision is paramount, ROBODRILLโs High-precision Programme Command feature shines. With an input system capable of handling increments as small as 0.1 ฮผm (micrometers), you can achieve absolute precision machining. This level of accuracy ensures that even the most intricate and demanding tasks are executed flawlessly, meeting the stringent requirements of industries where precision is non-negotiable.
Smooth Tolerance+ Control
For those who demand not only precision but also impeccable surface finishes, the optional Smooth Tolerance+ Control is the perfect choice. ROBODRILL smooths the tool path using short line segments, all while reducing the steps between adjacent paths. The result is a remarkable improvement in surface quality across the entire spectrum of machined parts. With Smooth Tolerance+ Control, you can expect smoother finishes, reduced tool wear, and ultimately, higher-quality workpieces.
Machining mode setting function
Our machining systems enable you to set and optimize machining and energy modes, adjust servo parameters for varying conditions, and modify machining mode parameters via M-Code commands during operations to ensure optimal process conditions.
DOCUMENTS
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.