FANUC SEARCH

Find everything about โ€ฆ

News

News / 14/05/2025

FANUC supports Deutsche Bahn project

Robots set to perform grinding and painting work at the new DB maintenance plant in Cottbus.
News / 12/02/2025

Strong FANUC SCARA Robot Withstands Cleaning Procedures

The new SR-12๐‘–A/C with 12 kg payload is ideal in food and cleanroom applications.
News / 11/03/2025

FANUC Unveils Marketโ€™s first Explosion-proof Collaborative Paint Robot

CRX-10๐‘–A/L Paint offers flexible automation to more paint and coating operations.

Robots

Image of LR Mate/7-9D Food/Clean from a right view on a white background. The FANUC LR Mate/7-9D Food/Clean (LR Mate 200iD/7LC) is a lighweight robot ideally suited for Cleanroom and Food applications.
robot

LR Mate 200๐‘–D/7LC Food/Clean

Designed for clean room and food environments, the LR Mate 200๐‘–D/7LC is a multipurpose 6-axis robot with extended reach for added versatility. Its powerful servomotors and rigid arm provide fast acceleration and shorter cycle times. This model is IP67 certified for water and dust resistance. Tailored for clean room and food applications, it meets ISO Class 6 standards and features an FDA-compliant white epoxy coating and NSF-H1 food-grade grease.
Axes
6
Robot Payload
7 kg
Robot Reach
911 mm
Detail image of LR Mate/4-6D (LR Mate 200iD/4S) from a right view on a white background. The FANUC LR Mate/4-6D is a compact 6 axis robot ideal for process automation in many industries.
robot

LR Mate 200๐‘–D/4S

The extremely compact LR Mate 200๐‘–D/4S 6-axis short-arm robot is designed for confined spaces and compact machines. Easy to integrate, this model is also available with a range of options including integrated intelligent functionality such as robot vision & force sensing and dedicated application packages.
Axes
6
Robot Payload
4 kg
Robot Reach
550 mm
Image of LR Mate/7-7D Wash (LR Mate 200iD/7WP) from a left view. The FANUC LR Mate/7-7D Wash is a wash proof lightweight robot ideal for wet environments.
robot

LR Mate 200๐‘–D/7WP Wash

The LR Mate 200๐‘–D/7WP, a 6-axis robot, is expertly engineered for optimum performance in wet environments and high-pressure washing applications. Its design allows for easy integration into confined spaces and machinery, increasing its utility. For increased protection, this model offers optional upgrades such as IP69K or a purgeable robot option, ensuring robustness and longevity in demanding conditions.
Axes
6
Robot Payload
7 kg
Robot Reach
717 mm

ROBODRILLs

The FANUC Robodrill ฮฑ-D21MiB5 Plus is a versatile vertical machining center for milling, drilling and tapping. TEST
robodrill

ROBODRILL ๐›ผ-D21M๐‘–B5 Plus

With their standard stroke, these machines stand out as the epitome of versatile vertical machining centers. They excel in boosting productivity across various milling and drilling tasks that demand the highest levels of precision, flexibility, and reliability. Thanks to their wide varieties of options, they can easily adapt to different requirements.
Max. table load
300 kg
Table size
650x400 mm
Travel X/Y/Z
500/400/330 mm
The FANUC Robodrill ฮฑ-D28LiB5 ADV Plus Y500 is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL ๐›ผ-D28L๐‘–B5 ADV Plus Y500

For high-precision operations on a limited footprint, this solution stands out as the top choice. With the ability to securely clamp multiple parts based on their size, this long-stroke model is an exceptional machining solution. Notably, it includes a cutting-edge 28-tool Automatic Tool Changer (ATC) for even greater efficiency and versatility. Industries such as automotive, life sciences, electronics, and more can benefit immensely from its capabilities.
Max. table load
400 kg
Table size
850x500 mm
Travel X/Y/Z
700/500/400 mm
The FANUC Robodrill ฮฑ-D21MiB5 ADV Plus is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL ๐›ผ-D21M๐‘–B5 ADV Plus

Incorporating a standard stroke, these machines epitomise the quintessential all-purpose vertical machining center. They elevate productivity across a wide spectrum of milling and drilling operations, demanding the utmost in precision, adaptability, and dependability.
Max. table load
400 kg
Table size
650x400 mm
Travel X/Y/Z
500/400/400 mm

Industries

Industry

Advanced Injection Moulding for the Automotive Industry

Automotive Injection Moulding Excellence with FANUCโ€™s Technology!
Industry

Plastics

Discover FANUC solutions for more efficient plastics and rubber manufacturing processes.
Industry

Complex Machining for the Automotive Industry

Precision and Efficiency in Automotive Manufacturing!

Applications

Application

Painting

Deliver unmatched precision and consistency in robotic painting applications, maintaining a steady hand and consistent speed to ensure even coverage with every stroke and spray. Improve efficiency and reduce turnaround times with robotic systems capable of continuous, fatigue-free operation. Use a cost-effective, safe and flexible robotic painting solutions for a variety of tasks.
Application

Machine Tending

Automate machine tending with robots to significantly enhance your production by providing superior accuracy and continuous operation, unlike manual tending. Increase efficiency, achieve consistent output, and reduce labour costs and add substantial value to your entire production process.
Application

Spot Welding

Ensure high-quality welds and improve productivity with spot welding robots. Integrate them as an essential component of modern manufacturing processes to provide reliable and consistent performance. Ensure consistent weld quality, reduce production time, and minimise human error. Lower labour costs, decrease material waste, and enable 24/7 operation to boost overall manufacturing efficiency.

Offices

European FANUC Germany Service Office in Neuhausen.

FANUC Deutschland GmbH

Bernhรคuser StraรŸe 36

73765 Neuhausen a.d.F.

Germany

+49 7158 1282 0
European FANUC Europe Service Office in Luxembourg, in Echternach.

FANUC Europe Corporation

7 Rue Benedikt Zender

6468 Echternach

Luxembourg

+352 72 77 77 0
European FANUC Israel Service Office in Rosh Ha'Ayin.

FANUC Automation Israel LTD

HaMelacha St. 14, Park Afek

4809135 Rosh Haโ€™Ayin

Israel

+972 397 399 00

Case studies

Case study

Precision Loading and Micron-Level Machining with FANUC Solutions

Developing a new machine tool is no easy task, but when the machine in question must turn hard components to within micron-level accuracy, the job becomes decidedly more challenging. The way forward for Dutch machine tool builder Hembrug, was to engage with the expertise and technologies of FANUC. By deploying both FANUC CNC and robot solutions, the company was able to meet key objectives for its new high-specification MikroTurn Twin hard-turning machine.
Case study

Exemplary reliability: 35-year-old FANUC wire EDM still in daily use

What does it take to become confident in a machine tool brand? While factors such as machining quality, productivity and efficiency all contribute to customer satisfaction, reliability typically provides most peace-of-mind. German tool and mould-making specialist Kress Funkenerosion can provide pertinent testimony in support of this notion. Acquiring its first FANUC EDM machine in 1990, the FANUC Tape Cut W2 still runs every day at this busy manufacturing company. Unsurprisingly, Kress has since invested in 12 FANUC models over the years.

ROBOSHOTs

The FANUC Roboshot ฮฑ-S15iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT ๐›ผ-S15๐‘–B

This compact machine is ideal for micromoulding applications, excelling in precision manufacturing for industries including lens, optics, and gears. Emphasising reliability and accuracy, our S๐‘–B series consistently delivers high performance, confidently meeting the stringent standards of diverse sector.
Screw diameter (mm)
14, 16, 18 mm
Tie bar spacing, Hร—V
260 x 235 mm
Tonnage
150 kN | 15 tonf
The FANUC Roboshot ฮฑ-S150iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT ๐›ผ-S150๐‘–B

Trusted by industry leaders in connector businesses, automotive manufacturing, electronics production, medical equipment supply, and consumer goods manufacturing, this machine sets the standard for precision and performance. With its advanced 2K multi-component molding capabilities, it Is the top choice for all-rounder applications, earning its reputation as the most popular option among discerning manufacturers.
Screw diameter (mm)
32 , 36 , 40 , 44 , 48 , 52 mm
Tie bar spacing, Hร—V
560 x 510 mm
Tonnage
1500 kN | 150 tonf
The FANUC Roboshot ฮฑ-S150iB small capacity combines cutting-edge CNC precision technology with electric injection moulding.
roboshot

ROBOSHOT ๐›ผ-S150๐‘–B Small Capacity

Experience reliability and precision with the medium-sized model of the ROBOSHOT ๐‘–B Series, tailored to meet the diverse needs of connector businesses, automotive manufacturers, electronics firms, medical equipment suppliers, and consumer goods producers. With its superior performance and capability to handle Liquid Silicone Rubber (LSR), this machine is the top choice for all-rounder applications. Trusted by industry leaders, the medium sized a-S150๐‘–B Small capacity model remains a popular option, ensuring consistent quality across a multitude of sectors.
Screw diameter (mm)
22 , 26 , 28 , 32 , 36 , 40, 44 mm
Tie bar spacing, Hร—V
560 x 510 mm
Tonnage
1500 kN | 150 tonf

CNCs

FANUC 30๐‘–-LB Plus CNC for Laser delivers superior precision and efficiency.
cnc

30๐‘–-LB Plus

Precision Redefined for Laser Machining. Revolutionise your production with our FANUC 30๐‘–-LB Plus CNC for Laser, engineered for superior precision and efficiency. This system excels in laser processing, offering high-speed control over diverse laser machines. It boosts performance while minimising energy consumption, making operations more sustainable and cost-effective. With the added capability of 5-axis laser machining, it provides unparalleled precision and flexibility, allowing for complex geometries and intricate designs. Ideal for innovative and eco-conscious businesses, our FANUC 30๐‘–-LB Plus stands as a critical investment for companies aiming at technological advancement and operational excellence.
Max. controlled paths
4
Max. controlled axes total / per path
32/24
Max. spindle axes total / per path
4/3
Image of FANUC CNC 0i-MF Plus on a white background. Easy to use CNC for machining center.
cnc

0๐‘–-MF Plus

The 0๐‘–-MF Plus provides the ideal solution for basic milling applications. This system is equipped with the latest control technology for fine surface machining, reducing cycle time, and customisable functions that can flexibly create screens suitable for machine tools.
Max. controlled paths
2
Max. controlled axes total / per path
11/9
Max. spindle axes total / per path
4/3
Image of FANUC CNC 0i-TF Plus on a white background. Easy to use CNC for lathe.
cnc

0๐‘–-TF Plus

The 0๐‘–-TF Plus is a fundamental CNC system tailored for turning applications, optimally designed to enhance the functionality of standard lathes. This basic yet capable system offers customisable functions and screens, perfectly suited for fine surface machining and reducing cycle times. With control over up to 15 axes in a single path and 18 in a dual path system, the 0๐‘–-TF Plus provides essential features needed for efficient lathe operations, making it an ideal choice for entry-level CNC users seeking reliable performance.
Max. controlled paths
2
Max. controlled axes total / per path
12/9
Max. spindle axes total / per path
6/4

ROBOCUTs

With incredibly long mean times between failures, low maintenance, longevity and excellent uptimes, these future-proof spark erosion machines are designed to save time and drive down unit costs while ensuring superlative accuracy and cutting efficiency.
robocut

ROBOCUT ๐›ผ-C800๐‘–C

Big-bed versatility at its finest. This powerhouse of a machine redefines what's possible in precision machining with its expansive work surface. Whether you're handling large components, intricate details, or anything in between, the ๐›ผ-C800๐‘–C delivers unrivaled performance. Experience the freedom to tackle diverse projects with ease, making it an ideal choice for industries requiring big-bed capabilities. Explore limitless possibilities with the ROBOCUT ๐›ผ-C800๐‘–C.
Maximum workpiece dimensions
1250x975x300 mm
Maximum workpiece weight
3000 kg
XY axis table travel
800x600 mm
The FANUC Robocut ฮฑ-C400iC is a high-reliability and high-performance wire electrical-discharge machine (wire-cutting EDM).
robocut

ROBOCUT ๐›ผ-C400๐‘–C

Introducing the ROBOCUT ๐›ผ-C400๐‘–C model โ€“ the compact match for micro machining. This cutting-edge machine sets new standards in precision and versatility, making it the perfect choice for industries like aerospace, automotive, and beyond. With its exceptional accuracy and compact design, the ROBOCUT ๐›ผ-C400๐‘–C redefines precision engineering, promising a bright future for your machining needs.
Maximum workpiece dimensions
730x630x250 mm
Maximum workpiece weight
500 kg
XY axis table travel
400x300 mm
With incredibly long mean times between failures, low maintenance, longevity and excellent uptimes, these future-proof spark erosion machines are designed to save time and drive down unit costs while ensuring superlative accuracy and cutting efficiency.
robocut

ROBOCUT ๐›ผ-C600๐‘–C

Introducing the ROBOCUT ๐›ผ-C600๐‘–C โ€“ the can-do all-rounder. This versatile machine is your go-to solution for a wide range of machining tasks. Whether it is micro machining, intricate components, or larger projects, the ๐›ผ-C600๐‘–C excels in them all. With its unmatched precision and adaptability, it is the perfect choice for industries like aerospace and automotive, where versatility is key. Discover the ultimate all-rounder for your machining needs with the ROBOCUT ๐›ผ-C600๐‘–C.
Maximum workpiece dimensions
1050x820x300 mm
Maximum workpiece weight
1000 kg
XY axis table travel
600x400 mm

Lasers

High-speed and high-accurate laser welding and remote welding
with FANUC 3D laser scanner LS3Di-A
laser

Galvano Scanner

Take your CNC laser machining to the next level. Our FANUC Galvo Scanner seamlessly integrates with your existing system, delivering industry-leading speed and precision for intricate designs and high-volume production. This high-speed and high-precision Galvano Scanner effortlessly achieves complex laser paths, boosting productivity with faster cycle times and minimal downtime, thanks to its robust design. It is also compatible with remote welding robots and remote welding systems, broadening its range of applications. Unlock new design possibilities, accelerate turnaround times, and optimise production efficiency.
Laser maximum output
6000 W
0 News โ€“ 0-0 News
0 Robot โ€“ 0-0 Robot
0 ROBODRILL โ€“ 0-0 ROBODRILL
0 Industry โ€“ 0-0 Industry
0 Application โ€“ 0-0 Application
0 Office โ€“ 0-0 Office
0 Case study โ€“ 0-0 Case study
0 Event โ€“ 0-0 Event
0 ROBOSHOT โ€“ 0-0 ROBOSHOT
0 CNC โ€“ 0-0 CNC
0 ROBOCUT โ€“ 0-0 ROBOCUT
0 Laser โ€“ 0-0 Laser