Machine tending with FANUC Robot. FANUC CRX Robot loading/unloading FANUC Robodrill machining center.

ROBODRILL Finder

Find the right product with the ROBODRILL finder. To refine your search further make a selection from any of criteria. Check and uncheck the boxes to alter your search patterns. Click on the results to find the model page you are looking for.

Refine your search

8 ROBODRILLs – 1-8 ROBODRILLs
The FANUC Robodrill α-D28LiB5 ADV Plus Y500 is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D28L𝑖B5 ADV Plus Y500

For high-precision operations on a limited footprint, this solution stands out as the top choice. With the ability to securely clamp multiple parts based on their size, this long-stroke model is an exceptional machining solution. Notably, it includes a cutting-edge 28-tool Automatic Tool Changer (ATC) for even greater efficiency and versatility. Industries such as automotive, life sciences, electronics, and more can benefit immensely from its capabilities.
Max. table load
400 kg
Table size
850x500 mm
Travel X/Y/Z
700/500/400 mm
The FANUC Robodrill α-D21MiB5 ADV Plus is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D21M𝑖B5 ADV Plus

Incorporating a standard stroke, these machines epitomise the quintessential all-purpose vertical machining center. They elevate productivity across a wide spectrum of milling and drilling operations, demanding the utmost in precision, adaptability, and dependability.
Max. table load
400 kg
Table size
650x400 mm
Travel X/Y/Z
500/400/400 mm
The FANUC Robodrill α-D28MiB5 ADV Plus is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D28M𝑖B5 ADV Plus

For high-precision operations on a small footprint, this solution stands out as the top choice. With the ability to securely clamp multiple parts based on their size, this medium-stroke model is an exceptional machining solution. Notably, it includes a cutting-edge 28-tool Automatic Tool Changer (ATC) for even greater efficiency and versatility.
Max. table load
400 kg
Table size
650x400 mm
Travel X/Y/Z
500/400/400 mm
The FANUC Robodrill α-D21SiB5 Plus is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D21S𝑖B5 Plus

For those seeking exceptional precision in a compact footprint, your ideal solution has arrived. The ROBODRILL is the top-notch machining solution, serving industries like watchmaking, jewelry, life sciences, electronics, and many others.
Max. table load
200 kg
Table size
630x330 mm
Travel X/Y/Z
300/ 300 (+100)/ 330 mm
The FANUC Robodrill α-D21SiB5-ADV-Plus is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D21S𝑖B5 ADV Plus

When it comes to executing high-precision operations within a limited workspace, look no further – this is the perfect solution. It emerges as an exceptional machining solution, catering to industries such as watchmaking, jewelry, life sciences, electronics, and more.
Max. table load
200 kg
Table size
630x330 mm
Travel X/Y/Z
300/300(+100)/400 mm
The FANUC Robodrill D21LiB5 ADV Plus is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D21L𝑖B5 ADV Plus

The top-tier ROBODRILL model in our lineup provides unparalleled machining flexibility, encompassing a broad spectrum of tasks. Its long X-axis stroke makes it particularly well-suited for machining oversized components, making it a preferred option for industries such as automotive and aerospace.
Max. table load
400 kg
Table size
850x410 mm
Travel X/Y/Z
700/400/400 mm
The FANUC Robodrill α-D21LiB5 Plus is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D21L𝑖B5 Plus

This ROBODRILL model offers optimal adaptability across a broad spectrum of machining assignments. Featuring an extended range of clamping options, it excels at machining larger components, making it the perfect fit for industries such as automotive and aerospace.
Max. table load
300 kg
Table size
850x410 mm
Travel X/Y/Z
700/400/330 mm
The FANUC Robodrill α-D21MiB5 Plus is a versatile vertical machining center for milling, drilling and tapping. TEST
robodrill

ROBODRILL 𝛼-D21M𝑖B5 Plus

With their standard stroke, these machines stand out as the epitome of versatile vertical machining centers. They excel in boosting productivity across various milling and drilling tasks that demand the highest levels of precision, flexibility, and reliability. Thanks to their wide varieties of options, they can easily adapt to different requirements.
Max. table load
300 kg
Table size
650x400 mm
Travel X/Y/Z
500/400/330 mm