M-10𝑖D/8L

The M-10𝑖D/8L has an extended reach and fast precision. This long arm model excels at handling tasks with unparalleled speed and accuracy. Its slim design and small footprint make it perfect for compact workspaces. Designed for tight installations, this versatile robot has exceptional horizontal stroke capacity, allowing it to handle larger parts up to 8 kg. Its versatility is further enhanced by its ability to be mounted upside down or at an angle, providing flexibility for different applications. Ideal for high throughput robotic palletising where reliability and speed are paramount.
Robot Payload
8 kg
Robot Reach
2032 mm
Axes
6

Benefits for Your Business

Pictogram for Improve (IoT) in black. SVG format.

High Productivity

Reduce cycle time and increase productivity with a highly rigid hollow arm and advanced servo technology for increased acceleration.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Easy Integration and Optimised Cable Life Span

Simplify integration and protect your cables with a fully integrated hosepack and cable management design, that routes cables through the robot's hollow arm, wrist and body.
Pictogram for Robot slim arm (Robot) in black. SVG format.

Reduced Risk of Interferences

Minimise interference and reduce the risk of collision with nearby obstacles for smoother, safer operation with the curved J2 arm.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP67 Protection as Standard

Benefit from a water and dust proof wrist and smooth surfaces for the longest possible service life and outstanding uptime.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Take advantage of this versatile robot model with ceiling, floor and angled mounting options, making it perfect for confined spaces where flexibility is essential.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
8 kg
Robot Reach
2032 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story KUNSTSTOFF PACKUNGEN. FANUC Switzerland.
 
This automation job required placing plastic injection molded bottles into trays with cavities. The customer wanted a foam sheet to be placed in between the layers for extra protection.  The solution provided by Switzerland-based Roth Technik involved two FANUC robots. The first was the six-axes M-10iD/10L with a payload of 10 kg, and the second was a four-axes SR-6iA robot with a 6 kg payload.

M-10 Series

The industry standard for smaller robots – Slim, fast and versatile. Explore our M-10 Series now!

Get Inspired