The pre-injection function of the FANUC ROBOSHOT is designed to handle sophisticated tasks such as producing light guides and ensuring reliable air venting over the parting line. This feature allow...
You can use ROBOSHOT for multi-component injection moulding by adding versatile and easy-to-integrate vertical and horizontal injection units. This advanced moulding technique allows you to inject ...
Insert molding, compatible with ROBOSHOT & our robots, utilizes precise programming to insert parts within molds, eliminating the need for manual alignment steps – a crucial factor for successful i...
Our industry-specific packages are designed to maximize your machine's potential. Each package is packed with everything you need to excel in your field. Take your ROBOSHOT to the next level and achieve peak performance with a solution built for your success.
The FANUC ROBOSHOT LSR Package is designed specifically for Liquid Silicone Rubber (LSR) moulding, offering unparalleled precision and efficiency for a wide range of products. This advanced package...
The Medical package is designed for cleanroom environments (ISO 7/8). It features bushless tie bars which keeps mould area cleaner. ROBOSHOT’s precise process control brings quality assurance and t...
Ready for thermoset materials with special screw/nozzle. It features temperature control, gas reduction, pre-functions and includes AI functionalities for process stability & quality control.