Short cycle times, consistent parts quality

FANUC ROBOSHOT takes state-of-the-art CNC precision technology from turning and milling and applies it to electric injection moulding. The results are greater acceleration, ultimate precision of movement and extremely short cycle times to produce large quantities of consistently high-quality parts.

Download the brochure


Cutting edge technology

World-beating CNC reliability

The centrepiece of the FANUC ROBOSHOT is the most reliable CNC control in the world. User friendly and featuring all the standard interfaces as well as numerous useful additional features, it delivers fast processing times and consistent parts quality.
To FANUC CNC SYSTEMS

Icon for callout

Any questions? We'd be only too glad to answer them. Get in touch with an injection moulding specialist now and let us help you improve your productivity.
CONTACT US

Intelligent functions for superior parts quality

  • Unique process control and wear monitoring
  • Constant parts weight and reduced need of decompression
  • Optimised clamp force and fewer part defects
  • Sensitive pre-injection with CNC
Find out more about smart Roboshot functions

One machine for all your injection moulding needs

If you think different tasks require different machines, think again! Highly flexible and capable of precisely controlling very powerful exertion forces via its unique CNC, FANUC ROBOSHOT has been designed to handle an extremely diverse range of sophisticated injection moulding applications.

Moulding workpieces

Ceramic Injection Moulding (CIM):

the solution for high volume parts such as turbo charger rotors and thrust bearings that would be too expensive to machine




High precision moulding:

for demanding medical, optical and other high precision applications

High Pressure Moulding:

for components, like battery cases, that require high levels of exertive force to produce

High Resolution Moulding:

micro-injection moulding down to < 1 mm

Metal Injection Moulding (MIM):

the low cost way to produce small, precision and awkwardly shaped components such as screws

Icon for callout

"ROBOSHOT has proven its worth throughout an entire range of injection moulding applications. Compared to standard non-CNC systems, the accuracy its electrical CNC injection system delivers is outstanding. It also offers incredible reliability. We estimate our cost of ownership, based on a 15 year life cycle, at well under €1000 per annum."

Seamless loading and unloading

Common interfaces between FANUC ROBOSHOT and FANUC industrial robots also make creating your own highly productive ROBOSHOT cells very easy.
Learn more about FANUC tending solutions

Icon for callout

How can we help you increase your productivity? Our specialists are looking forward to supporting you.

Contact us