ROBOSHOT models



The ROBOSHOT range for precision injection moulding

Depending on the clamp unit size and the clamping force you require, choose from one of FANUC's a-SiA series models to accomplish extremely stable moulding. Delivering utmost precision and maximum reliability, every model in FANUC’s range of five AI Electric Injection Moulding machines has been designed to improve your productivity and cut your production costs. And FANUC’s unique 15t machine provides you with the perfect solution for very small moulds, reducing your moulding costs and saving you valuable floor space.

a-S15iA

Clamping mechanism: double toggle
Clamping force: 150 kN (15 tonf)
Max./min. die height: 260/130 mm

Download datasheet

α-S30iA

Clamping mechanism: double toggle
Clamping force: 300 kN (30 tonf)
Max./min. die height: 330/150 mm 

Download datasheet

a-S50iA

Clamping mechanism: double toggle
Clamping force: 500 kN (50 tonf) - 650 kN (65 tonf)
Max./min. die height: 350 - 150 mm (standard) / (high-speed)

Download datasheet

a-S100iA

Clamping mechanism: double toggle
Clamping force: 1,000 kN (100 tonf)
Max./min. die height:  450 - 150 mm (standard) / 550 - 250 mm (high-speed)

Download datasheet


a-S130iA

Clamping mechanism: double toggle
Clamping force: 1,300 kN (130 tonf)
Max./min. die height: 570 - 200 mm (standard)

Download datasheet

a-S150iA

Clamping mechanism: double toggle
Clamping force: 1,500 mm (150 tonf) - 1,800 kN (180 tonf)
Max./min. die height: 490 - 200 mm (standard) / 590 - 300 mm (small capacity)

Download standard model datasheet
Download small model datasheet

α-S30iB

Clamping mechanism: double toggle
Clamping force: 300 kN (30 tonf)
Max. / min. die height: 330/150 mm

Download datasheet

a-S250iA

Clamping mechanism: double toggle
Clamping force:  2,500 kN (250 tonf) - 3,000 (300 tonf)
Max. / min. die height: 650/300 mm  

Download datasheet

a-S300iA

Clamping mechanism: double toggle
Clamping force: 3,000 kN (300 tonf)
Max. / min. die height:  650/300 mm

Download datasheet