Image related to the success story CAMOZZI. Fanuc Italy.

Camozzi Automation, part of the Camozzi Group, is a leading designer and manufacturer of components for industrial automation.

Camozzi has recently implemented three twin-spindle workstations with three FANUC M-710iC robots, which allow maximum production flexibility for the production of the valve body without the need for additional machining, with a substantial reduction in TCO.

M-710 Series

Increase your productivity and efficiency with the versatile and reliable FANUC M-710 Series. Featuring a slim wrist, rigid arm and small footprint, the models are suitable for a wide range of applications with a reach of up to 3.1 m and a payload of up to 70 kg.

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents to help you make the right decisions and get the most out of your FANUC products.

Get Inspired

Get Inspiration from Others' Success

Image Success Story Demo S.A. - FANUC Bulgaria
SABO-DEMO

Automation is the Best Medicine at DEMO

A key player in the pharmaceutical industry, significantly improved its production capabilities with FANUC's automated solutions. By integrating FANUC robots, DEMO optimised the filling, packaging, and labeling processes, resulting in enhanced efficiency, accuracy, and overall productivity in their operations.

Image related to the success story as Dovy Keukens
Dovy Keukens

Kitchen Manufacturer Steams Ahead With FANUC Robots

Dovy Keukens is a real success story: from a start-up using a flax shed in 1980 to a 55,000 m2 state-of-the art production facility today with around 430 employees. This progressive manufacturer of custom kitchens is one of the most sophisticated around, and sitting at the heart of its production plant are several six-axis industrial robots from...

FANUC M-710iC/70 industrial robot combined with a FANUC 3DV/600 3D vision system, which is able to recognise the position of crates and pallets independently, at the Swiss company Heinz HΓ€nggi Stanztechnik.
Heinz HΓ€nggi Stanztechnik

FANUC Robot Stamps Out Crate Washing Inefficiency

Robots are productive, reliable, consistent, efficient and economic across a host of industrial applications. Loading and unloading crates to and from pallets as part of an industrial washing process is a case in point. However, what happens when the starting position of the crates is random? In such instances, FANUC is finding that its 3D visio...

The milling company LindmΓΌhle uses a FANUC M-710iC six-axis articulated arm robot for an automated solution where 5 to 25 kg bags of flour are stacked automatically and each bag is weighed. Not only has the FANUC robot relieved workers at LindmΓΌhle from the physical strain of lifting 5 to 25 kg flour bags onto pallets, but it has also helped the company achieve a 50% increase in its palletising capacity.
LindmΓΌhle

FANUC Robot Raises Palletising Capacity at Flour Plant

Taking the strain in heavy lifting operations is a classic application for industrial robots. However, implementing robots in lifting tasks not only provides physical relief to workers, it also has the potential to boost throughput, even where space is limited. Flour manufacturer LindmΓΌhle is a case in point, where FANUC simulation software high...

Success story about successful implementation of FANUC robots, and cobots at the Turkish company Silverline.
Silverline

Cooker Hood Manufacturer Extracts the Advantages of FANUC Robots

The co-operation between FANUC and extractor hood manufacturer Silverline, which started with a special automated bonding project in 2015, has led to a total of 17 robots working across the company’s factory in Turkey. FANUC regularly sees this kind of outcome, where taking the initial leap into robot investment leads to an almost immediate real...