Začnite z iskanjem
Task:
Kits for doping samples must be clearly identifiable and reliably protected against manipulation. Berlinger was therefore looking for a solution in the automation industry.

Solution:
Two LR Mate 200iC were installed in production. The lids consist of several parts, which are now assembled automatically.

Result:
Fully loaded and supplied with parts, the cell operates fully autonomously for two hours. During normal working hours, the operating personnel monitors the system and is responsible for material replenishment.

Izdelki FANUC, uporabljeni pri tej aplikaciji Bruderer